pilot Series
Excellent image quality, slim design, easily integrated
The high performance Basler pilot camera family includes GigE camera models with a variety of Kodak CCD sensors and one Sony CCD sensor. These cameras take maximum advantage of Kodak sensor technology and provide exceptionally good image quality. Basler pilot cameras can often substitute for more costly Camera Link cameras and frame grabbers.
The advantages of the Basler pilot family include:
- Resolutions from VGA to 5 MP
- Max. capture rate of 210 fps
- Standardized GigE interface
- Outstanding image quality
- Small, rugged housing for easy integration
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| piA640-210gc | 648 pixels x 488 pixels | 210 fps | Color | Gigabit Ethernet |
| piA640-210gm | 648 pixels x 488 pixels | 210 fps | Mono | Gigabit Ethernet |
| piA1000-48gc | 1000 pixels x 1000 pixels | 48 fps | Color | Gigabit Ethernet |
| piA1000-48gm | 1004 pixels x 1004 pixels | 48 fps | Mono | Gigabit Ethernet |
| piA1000-60gc | 1000 pixels x 1000 pixels | 60 fps | Color | Gigabit Ethernet |
| piA1000-60gm | 1004 pixels x 1004 pixels | 60 fps | Mono | Gigabit Ethernet |
| piA1600-35gc | 1608 pixels x 1208 pixels | 35 fps | Color | Gigabit Ethernet |
| piA1600-35gm | 1608 pixels x 1208 pixels | 35 fps | Mono | Gigabit Ethernet |
| piA1900-32gc | 1926 pixels x 1082 pixels | 32 fps | Color | Gigabit Ethernet |
| piA1900-32gm | 1928 pixels x 1084 pixels | 32 fps | Mono | Gigabit Ethernet |
| piA2400-17gc | 2454 pixels x 2056 pixels | 17 fps | Color | Gigabit Ethernet |
| piA2400-17gm | 2456 pixels x 2058 pixels | 17 fps | Mono | Gigabit Ethernet |

Datasheets
- 1pilot Data Sheet (October 2011)PDF - 381 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1pilot Users Manual V17PDF - 3.5 MB
- 1Install and Setup Guide (V 6) for Cameras Used with Basler's pylon API for Windows (Software Version 3.0)PDF - 2.1 MB
Application Notes
- 1Comparison: aviator One Megapixel vs. A102f, scA1400-17gm, scA1300-32gm, piA1000-48gmPDF - 584 KB
- 1Interfacing Basler GigE Vision Cameras with National Instruments Vision 8.2.1 Acquisition SoftwarePDF - 558 KB
- 1Interfacing Basler GigE Vision Cameras with Matrox MIL 8.0 SoftwarePDF - 786 KB
- 1Interfacing Basler GigE Vision Cameras with Stemmer Imaging Common Vision Blox (CVB) 9.0.2 SoftwarePDF - 1 MB
- 1Interfacing Basler GigE Vision Cameras with Cognex VisionPro 5.1 SoftwarePDF - 643 KB
- 1Controlling Packet Transmission Timing with the Interpacket and Frame Transmission Delays on Basler GigE Vision CamerasPDF - 171 KB
- 1Video Capture with the pylon DirectShow Filter and Basler CamerasPDF - 937 KB
- 1Using a WLAN For Basler Cameras Used With Basler's pylonPDF - 173 KB
- 1Building pylon Applications with Eclipse Under LinuxPDF - 1.5 MB
- 1How to Build pylon Applications Using the Free Visual C++ 2005 Express EditionPDF - 363 KB
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
- 1Using the pylon Color Conversion APIPDF - 285 KB
- 1Silently Installing Selected pylon Features (V4) (Software Version 3.0)PDF - 754 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Success Stories
- 1Basler pilot GigE Cameras Help to Inspect Turbine Blades in Aircraft EnginesPDF - 231 KB
- 1Basler pilot GigE Cameras Make 3D Medical Surgery System SeePDF - 272 KB
- 1Basler Cameras Are at the Heart of an Automatic Fish Sorting and Identification SystemPDF - 190 KB
- 1Basler Cameras Provide Jack Nicklaus Golf Academies With Superior ImagesPDF - 154 KB
Drawings
- 1Mechanical Drawings pilotZIP - 6.8 MB
EMVA Data
- 1EMVA 1288 Data pilot piA1000-48gmPDF - 787 KB
- 1EMVA 1288 Data pilot piA1600-35gmPDF - 738 KB
- 1EMVA 1288 Data pilot piA1900-32gmPDF - 427 KB
- 1EMVA 1288 Data pilot piA2400-17gmPDF - 5 MB
- 1EMVA 1288 Data pilot piA1000-60gmPDF - 767 KB
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |