aviator Series

High performance, exceptional image quality, outstanding price/performance ratio
The Basler aviator series includes state-of-the-art high speed cameras with either a Camera Link or a Gigabit Ethernet interface. They deliver excellent image quality, even at high capture rates.  Basler aviator cameras are equipped with Kodak's latest CCD sensor generation with four data outputs (4 taps). These sensors are up to four times faster than standard CCD sensors with the same resolution. Basler aviator cameras employ all of the tap balancing know-how that Basler developers acquired during the integration of 2 tap Kodak sensors into our highly successful pilot series.
The advantages of the Basler aviator family include:
  • Resolutions of 1, 2 (4:3 and HDTV), and 4 MP
  • Max. capture rate of 120 fps
  • Standardized GigE and Camera Link interface
  • Excellent linearity, high dynamic range, and low noise level
  • Extremely attractive price/performance ratio
  • Fully quality tested and calibrated for consistently high performance and reliability
Camera modelResolution horizontal/verticalFrame RateMono/ColorInterface
avA1000-100gc1024 pixels x 1024 pixels101 fpsColorGigabit Ethernet
avA1000-100gm1024 pixels x 1024 pixels101 fpsMonoGigabit Ethernet
avA1600-50gc1600 pixels x 1200 pixels55 fpsColorGigabit Ethernet
avA1600-50gm1600 pixels x 1200 pixels55 fpsMonoGigabit Ethernet
avA1900-50gc1920 pixels x 1080 pixels51 fpsColorGigabit Ethernet
avA1900-50gm1920 pixels x 1080 pixels51 fpsMonoGigabit Ethernet
avA2300-25gc2330 pixels x 1750 pixels26 fpsColorGigabit Ethernet
avA2300-25gm2330 pixels x 1750 pixels26 fpsMonoGigabit Ethernet

Datasheets

Manuals

Application Notes

White Papers

Drawings

EMVA Data

pylon Driver Package
You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load.
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suits your needs.

Area Scan Camera Selector
 
Please Submit Your Data
*
*
*
*
*

* Mandatory