acA2000-50gm NIR
ace Series
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 2048 pixels x 1088 pixels |
| Pixel Size horizontal/vertical | 5.5 µm x 5.5 µm |
| Frame Rate | 50 fps |
| Mono/Color | Mono |
| Interface | Gigabit Ethernet |
| Video Output Format | Mono 8, Mono 12, Mono 12 Packed, YUV 4:2:2 Packed, YUV 4:2:2 (YUYV) Packed |
| Pixel Bit Depth | 12 bits |
| Synchronization |
|
| Exposure Control |
|
| Housing Size (L x W x H) in mm | 42 x 29 x 29 |
| Housing Temperature | 0 °C - 50 °C |
| Lens Mount |
|
| Digital Input | 1 |
| Digital Output | 1 |
| Power Requirements | PoE or 12 VDC |
| Power Consumption (typical) | 2.9 W |
| Power Consumption PoE | 3.4 W |
| Weight (typical) | 90 g |
| Conformity |
|
| Sensor Vendor | CMOSIS |
| Sensor Name | CMV2000 NIR enhanced |
| Sensor Technology | Progressive Scan CMOS, global shutter |
| Sensor Size (optical) | 2/3 inch |
| Sensor Type | CMOS |
| Sensor Size (mm) | 11.26 mm x 5.98 mm |
| Available | Q3/2012 |
| Item Number | 106159 |
Please find the mechanical drawings (CAD) in the “Downloads” tab

Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 1 Product Line Overview, Chinese (August 2012) PDF - 1.9 MB
- 1 ace Data Sheet (January 2013) PDF - 737 KB
- 1 ace Data Sheet, Chinese (August 2012) PDF - 630 KB
- 1 Features Check List (January 2013) PDF - 904 KB
Manuals
- 1 Install and Setup Guide (V 7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2.1 MB
- 1 ace GigE Users Manual V16 PDF - 4 MB
- 1 ace GigE Quick Installation Guide V4 PDF - 1 MB
Application Notes
- 1 Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera Installations PDF - 218 KB
- 1 Video Capture with the pylon DirectShow Filter and Basler Cameras PDF - 937 KB
- 1 Controlling Packet Transmission Timing with the Interpacket and Frame Transmission Delays on Basler GigE Vision Cameras PDF - 171 KB
- 1 Interfacing Basler GigE Vision Cameras with National Instruments Vision 8.2.1 Acquisition Software PDF - 558 KB
- 1 Interfacing Basler GigE Vision Cameras with Matrox MIL 8.0 Software PDF - 786 KB
- 1 Interfacing Basler GigE Cameras With Cognex VisionPro 7.2 PDF - 724 KB
- 1 Interfacing Basler GigE Vision Cameras with Stemmer Imaging Common Vision Blox (CVB) 9.0.2 Software PDF - 1 MB
- 1 Building pylon Applications with Eclipse Under Linux PDF - 1.5 MB
- 1 Using a WLAN For Basler Cameras Used With Basler's pylon PDF - 173 KB
- 1 How to Build pylon Applications Using the Free Visual C++ 2005 Express Edition PDF - 363 KB
- 1 Silently Installing Selected pylon Features (V4) (Software Version 3.0) PDF - 754 KB
Certificates
- 1 CE Document - EC Declaration of Conformity ace Series (AUX) PDF - 493 KB
- 1 CE Document - EC Declaration of Conformity ace Series (PoE) PDF - 489 KB
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 1 Comparison of the Most Common Digital Interface Technologies (Camera Link, USB3 Vision, GigE Vision, FireWire) PDF - 193 KB
- 1 Optics Recommendation PDF - 288 KB
- 1 Advantages of Power over Ethernet PDF - 289 KB
- 1 GigE Vision - CPU Load and Latency PDF - 458 KB
- 1 The Elements of GigE Vision PDF - 681 KB
Success Stories
- 1 Machine Vision in Medical Technology: Innovative Needle Inspection System Features Basler ace GigE Cameras PDF - 260 KB
- 1 Basler ace GigE Cameras Catch Face Motion for Animation Movie Industry PDF - 447 KB
- 1 ENSCO Deploys Basler sprint and ace GigE Cameras for Comprehensive Railway Track Inspection PDF - 289 KB
- 1 High Speed Solar Imaging with Basler ace GigE Camera PDF - 213 KB
- 1 Basler ace GigE Cameras Bring Mapvision's Multi-Camera System into the Digital Realm PDF - 187 KB
- 1 Analog Goes Digital - Blood Fraction Identification Uses Basler ace GigE Cameras PDF - 217 KB
Drawings
- 1 Mechanical Drawing (CAD), 3D, ace ZIP - 1.7 MB
- 1 Mechanical Drawing (CAD), 2D, ace ZIP - 1.0 MB
- 1 Mechanical Drawing, ace GigE, C-mount PDF - 130 KB
- 1 Mechanical Drawing, ace GigE, CS-mount PDF - 131 KB
pylon for Windows
- 1 pylon Release Notes (Software Version 3.2.3) PDF - 275 KB
- 1 Install and Setup Guide (V7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2 MB
- 1 pylon 3.2.3 SDK for Windows 32 bit EXE - 29 MB
- 1 pylon 3.2.3 SDK for Windows 64 bit EXE - 42 MB
- 1 pylon 3.2.2 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.2.2 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.1 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.1 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.0 SDK for Windows 32 bit EXE - 27 MB
- 1 pylon 3.0 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 2.3.5 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.5 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.4 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.4 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.3 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.3 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.0 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.0 SDK for Windows 64 bit EXE - 45 MB
pylon for Windows (Redistributables)
- 1 Basler pylon Runtime x86 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 19 MB
- 1 Basler pylon Runtime x64 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 31 MB
- 1 Basler pylon Runtime x86 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 18 MB
- 1 Basler pylon Runtime x64 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 29 MB
- 1 Basler pylon Runtime x86 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 13 MB
- 1 Basler pylon Runtime x64 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 20 MB
pylon for Linux
- 1 Setup and Installation Guide for Basler pylon 2.3.x for Linux PDF - 143 KB
- 1 Readme for Basler pylon 2.3.x for Linux PDF - 106 KB
- 1 pylon 2.3.3 SDK for Linux 32 bit TAR.GZ - 20 MB
- 1 pylon 2.3.3 SDK for Linux 64 bit TAR.GZ - 20 MB
Frame Rate Calculator
- 1 Frame Rate Calculator 7z - 77 KB
| In the 'Downloads' tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on |
| http://www.baslerweb.com/pylon |
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |
Trigger Cables & Power Supply
| Power-I/O Cable HRS 6p/open, twisted, 10 m |
| Power-I/O Cable PLC, HRS 6p/open, twisted, 10 m |
| Power Supply 12V, HRS 6pin |
Data Cables
| Cable GigE CAT6 S/STP, 1x screw lock horizontal, 25 m |
| Cable GigE CAT6, 2x RJ-45, 5 m |
| Cable GigE CAT6, 2x RJ-45, 10 m |
| Cable GigE CAT6, 2x RJ-45, 20 m |
Framegrabber, Cards, Switches
| Ethernet Smart Switch GS110TP PoE, 8 Ports |
Others
| Tripod mount ace |
