acA2040-180km
ace Series
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 2048 pixels x 2048 pixels |
| Pixel Size horizontal/vertical | 5.5 µm x 5.5 µm |
| Frame Rate | 180 fps |
| Mono/Color | Mono |
| Interface | Camera Link |
| Pixel Bit Depth | 8, 10, 12 bits |
| Camera Link Clock | 32.5 / 48 / 65 / 82 MHz |
| Synchronization |
|
| Exposure Control |
|
| Housing Size (L x W x H) in mm | 43.5 x 29 x 29 |
| Housing Temperature | 0 °C - 50 °C |
| Lens Mount |
|
| General Purpose I/O | 1 |
| Power Requirements | PoCL or 12 VDC |
| Power Consumption (typical) | 3.0 W |
| Weight (typical) | 96 g |
| Conformity |
|
| Sensor Vendor | CMOSIS |
| Sensor Name | CMV4000 |
| Sensor Technology | Progressive Scan CMOS, global shutter |
| Sensor Size (optical) | 1 inch |
| Sensor Type | CMOS |
| Sensor Size (mm) | 11.26 mm x 11.26 mm |
| Item Number | 105706 |
Please find the mechanical drawings (CAD) in the “Downloads” tab

Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 1 Product Line Overview, Chinese (August 2012) PDF - 1.9 MB
- 1 ace Data Sheet (January 2013) PDF - 737 KB
- 1 ace Data Sheet, Chinese (August 2012) PDF - 630 KB
- 1 Features Check List (January 2013) PDF - 904 KB
Manuals
- 1 Install and Setup Guide (V 7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2.1 MB
- 1 ace Camera Link Users Manual V4 PDF - 2.5 MB
- 1 ace Camera Link Installation and Setup Guide V1 PDF - 2.4 MB
- 1 ace Camera Link Information for Frame Grabber Designers V1 PDF - 1.2 MB
- 1 ace and aviator Camera Link - Register Structure and Access Methods V1 (Preliminary) PDF - 1.6 MB
Application Notes
- 1 Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera Installations PDF - 218 KB
- 1 Building pylon Applications with Eclipse Under Linux PDF - 1.5 MB
- 1 How to Build pylon Applications Using the Free Visual C++ 2005 Express Edition PDF - 363 KB
- 1 Silently Installing Selected pylon Features (V4) (Software Version 3.0) PDF - 754 KB
Certificates
- 1 CE Document - EC Declaration of Conformity ace Series (AUX) PDF - 493 KB
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 1 Comparison of the Most Common Digital Interface Technologies (Camera Link, USB3 Vision, GigE Vision, FireWire) PDF - 193 KB
- 1 Easier than ever? What to Consider in Modern (Po)CL Camera Systems (Setup, Advantages, and Costs) PDF - 525 KB
- 1 Optics Recommendation PDF - 288 KB
Success Stories
- 1 Basler in the Movies and on TV: Unique Converter Box with Basler aviator and ace Cameras Turns Analog Cameras into Digital Ones PDF - 740 KB
Drawings
- 1 Mechanical Drawing (CAD), 3D, ace ZIP - 1.7 MB
- 1 Mechanical Drawing (CAD), 2D, ace ZIP - 1.0 MB
- 1 Mechanical Drawing, ace Camera Link, C-mount PDF - 127 KB
pylon for Windows
- 1 pylon Release Notes (Software Version 3.2.3) PDF - 275 KB
- 1 Install and Setup Guide (V7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2 MB
- 1 pylon 3.2.3 SDK for Windows 32 bit EXE - 29 MB
- 1 pylon 3.2.3 SDK for Windows 64 bit EXE - 42 MB
- 1 pylon 3.2.2 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.2.2 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.1 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.1 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.0 SDK for Windows 32 bit EXE - 27 MB
- 1 pylon 3.0 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 2.3.5 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.5 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.4 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.4 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.3 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.3 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.0 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.0 SDK for Windows 64 bit EXE - 45 MB
pylon for Windows (Redistributables)
- 1 Basler pylon Runtime x86 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 19 MB
- 1 Basler pylon Runtime x64 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 31 MB
- 1 Basler pylon Runtime x86 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 18 MB
- 1 Basler pylon Runtime x64 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 29 MB
- 1 Basler pylon Runtime x86 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 13 MB
- 1 Basler pylon Runtime x64 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 20 MB
pylon for Linux
- 1 Setup and Installation Guide for Basler pylon 2.3.x for Linux PDF - 143 KB
- 1 Readme for Basler pylon 2.3.x for Linux PDF - 106 KB
- 1 pylon 2.3.3 SDK for Linux 32 bit TAR.GZ - 20 MB
- 1 pylon 2.3.3 SDK for Linux 64 bit TAR.GZ - 20 MB
Basler Binary Protocol Library (BBPL)
- 1 Basler Binary Protocol Library Setup EXE - 2.5 MB
Frame Rate Calculator
- 1 Frame Rate Calculator 7z - 77 KB
| In the 'Downloads' tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on |
| http://www.baslerweb.com/pylon |
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |
Trigger Cables & Power Supply
| Power-I/O Cable M5 4p/open, 10 m |
| Power-I/O Cable M5 4p/open, 5 m |
| Power-I/O Cable PLC, M5 4p/open, 10 m |
| Power Supply 12V/2A, M5 4p |
Data Cables
Framegrabber, Cards, Switches
| Framegrabber National Instruments PCIe-1433 |
Lens Accessories
| Space ring 0.1 mm |
| Space ring 0.2 mm |
| Space ring 0.25 mm, brass |
| Space ring 1 mm |
| Space ring 0.5 mm |
| Space ring 1.5 mm |
Others
| Tripod mount ace |
