L800 Series
High Line rates, high throughput, 8k resolution
The Basler L800 series addresses industrial users who require 8k resolution and excellent image quality. Thanks to their pixel size of 5 µm they can be used with cost-effective F-mount lenses.
The advantages of the Basler L800 series include:
- 8k resolution
- Max. line rate of 14.1 kHz
- Excellent sensitivity
- Standardized Camera Link interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| L801k | 8160 pixels | 4.70 kHz | Mono | Camera Link |
| L802k | 8160 pixels | 9.40 kHz | Mono | Camera Link |
| L803k | 8160 pixels | 14.10 kHz | Mono | Camera Link |

Datasheets
- 1L400/L800 Data Sheet (October 2011)PDF - 680 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1L800k Users Manual V9PDF - 2.1 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Drawings
- 1Mechanical Drawings L3xx L4xx L8xxZIP - 86 KB
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |




