L400 Series
Sensitive, precise, 4k resolution
The Basler L400 cameras combine very good image quality and high resolution. They are perfect at scanning large objects or finding small defects. Thanks to their pixel width of 10 µm they can be used with cost-effective F-mount lenses.
The advantages of the Basler L400 series include:
- 4k resolution
- Max. line rate of 14.1 kHz
- Very good signal-to-noise-ratio
- Standardized Camera Link interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| L401k | 4080 pixels | 7.10 kHz | Mono | Camera Link |
| L402k | 4080 pixels | 14.10 kHz | Mono | Camera Link |

Datasheets
- 1L400/L800 Data Sheet (October 2011)PDF - 680 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1L400k Users Manual V11PDF - 2.1 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Drawings
- 1Mechanical Drawings L3xx L4xx L8xxZIP - 86 KB
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |




