L100 Series
Sensitive, compact, robust
The Basler L100 line scan cameras have been the right choice for over ten years for applications that need high capture rates and high sensitivity. A compact industrial housing with a Camera Link interface make system integration and adaptations easy, for example, if camera or frame grabber need to be replaced.
The advantages of the Basler L100 series include:
- 1k and 2k resolution
- Max. line rate of 58.5 kHz
- High sensitivity
- Standardized Camera Link interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution | Linerate | Mono/Color | Interface |
|---|---|---|---|---|
| L101k-1k | 1024 pixels | 19.00 kHz | Mono | Camera Link |
| L101k-2k | 2048 pixels | 9.50 kHz | Mono | Camera Link |
| L103k-1k | 1024 pixels | 35.70 kHz | Mono | Camera Link |
| L103k-2k | 2048 pixels | 18.70 kHz | Mono | Camera Link |
| L104k-1k | 1024 pixels | 58.50 kHz | Mono | Camera Link |
| L104k-2k | 2048 pixels | 29.20 kHz | Mono | Camera Link |

Datasheets
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1L100k Users Manual V5PDF - 1.2 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |




