BIP-D1000c-dn
IP Fixed Dome Models
Flexible, Hi-Res, Vandal Resistant
Robust and flexible, the high performance Basler BIP-D1000c-dn IP camera is the right IP dome camera for your demanding applications, both indoors and out. Its 1/3" progressive scan CCD sensor delivers high resolution images, even in low light situations.
This model offers you:
- Resolution: 1024 x 768 pixels (CCD)
- Max. frame rate: 18 fps
- Fan and heater that operable with standard PoE
- Temperature range: -35° C to +50° C (-31° F to +122° F)
- SD card slot, retractable IR-cut filter
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 1024 pixels x 768 pixels |
| 720 pixels x 480 pixels | |
| Pixel Size horizontal/vertical | 4.65 µm x 4.65 µm |
| Frame Rate MJPEG | 18 fps |
| Frame Rate MJPEG (D1) | 30 fps |
| Frame Rate MPEG-4 | 11 fps |
| Frame Rate MPEG-4 (D1) | 30 fps |
| Frame Rate H.264 | 10 fps |
| Frame Rate H.264 (D1) | 25 fps |
| Synchronization |
|
| Exposure Control |
|
| Day/Night Functionality | yes (retractable IR-cut filter) |
| Audio Functionality | no |
| Minimum Illumination | color: 1.7 lux (F1.3/33ms), day/night: 0 lux (with IR illumination) |
| Lens | Varifocal 2.8-10 mm, F1.3, DC iris, horizontal angle of view 20°-80° |
| Camera Angle Adjustment | pan: 360°, tilt: 120°, rotation: ±180° |
| Image Settings |
|
| Video Compression |
|
| Video Streaming | simultaneous dual encoding for MJPEG and MPEG-4 or H.264, multi-streaming for MJPEG; VBR and CBR for MJPEG, MPEG-4, and H.264, multicast and unicast |
| Alarm Management | ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection or external input; image upload over FTP, e-mail, or HTTP |
| Protocols |
|
| Processor |
|
| Memory (RAM) | 128 MB |
| Memory (Flash) | 8 MB |
| Housing Size (Ø x H) | 148 mm x 122 mm (5.83 inch x 4.8 inch), aluminum chassis with polycarbonate dome bubble |
| Operating Conditions |
|
| Digital Input/Output (configurable) | 2 |
| Connectors |
|
| Power Requirements | PoE (Power over Ethernet IEEE 802.3af Class 0) or 7 to 24 VDC (excl. heater) |
| Power Consumption (typical) | 5.5 W |
| Weight (typical) | 1000 g |
| Conformity |
|
| Browser |
|
| ONVIF | no |
Manuals
- 2 Suspended Ceiling Kit for Dome Cameras Installation Guide V2, English PDF - 324 KB
- 2 Pendant Mount Kit for Dome Cameras Installation Guide V1, English PDF - 198 KB
- 2 Pole Mount Kit for Dome Cameras Installation Guide V1, English PDF - 487 KB
Application Notes
- 2 Optimizing Basler IP Camera Video Performance V2 PDF - 1.72 MB
- 2 Using Multistreaming on Basler IP Cameras to Maximize Bandwidth Conservation V2 PDF - 225 KB
- 2 Using IP Camera Live Buffers and Alarm Buffers V3 PDF - 546 KB
White Papers
- 2 Are More Pixels Better? PDF - 309 KB
- 2 CMOS and CCD - Small Differences Along the Way from Light to a Signal PDF - 218 KB
- 2 Analog vs. Digital Cameras PDF - 280 KB
Films
- 2 Video Tutorial: How to Focus The Lens on a Basler IP Camera MP4 - 10.4 MB
Dome Accessories
| Suspended Ceiling Kit for IP Fixed Dome |
Click on a company name to open a list of supported video management products.
-
3VR Security, Inc.
Further Information about 3VR Security, Inc.Product Recommended Release 3VR Smart Recorder S-Series 6.0.6 or higher -
American Dynamics
Further Information about American DynamicsProduct Recommended Release American Dynamics HDVR -
artec technologies AG
Further Information about artec technologies AGProduct Recommended Release Multieye 2.1.1.3 -
AVerMedia Information, Inc.
Further Information about AVerMedia Information, Inc.Product Recommended Release EXR6008 / EH5116 Pro 1.1.0.6 firmware version and higher EH5216 Series / EXR5016 Series 1.0.0.12 firmware version and higher EH5108 Series / EXR5008 Series x8.18.0.2 firmware version and higher -
AxxonSoft
Further Information about AxxonSoftProduct Recommended Release Intellect Enterprise 4.8.0 Smart Pro 2.0.4 -
Beijing CSVision Technology Co., Ltd.
Further Information about Beijing CSVision Technology Co., Ltd.Product Recommended Release CSVision CSVision 4.0 Professional CSVision CSVision 4.0 Enterprise CSVision CSVision 5.0 Enterprise -
bensoftware
Further Information about bensoftwareProduct Recommended Release SecuritySpy 2.0.10 -
DigiFort Pty. Ltd.
Further Information about DigiFort Pty. Ltd.Product Recommended Release Digifort -
Exacq Technologies, Inc.
Further Information about Exacq Technologies, Inc.Product Recommended Release exacqVision 4.6 -
gebeCom GmbH
Further Information about gebeCom GmbHProduct Recommended Release gebeCom 2.05 g-Sec Videoserver 2.05 -
Genetec
Further Information about GenetecProduct Recommended Release Omnicast 4.7 -
GeoVision
Further Information about GeoVisionProduct Recommended Release GV-NVR 8.4 -
GRIFFID B.V.
Further Information about GRIFFID B.V.Product Recommended Release Griffid Embedded 3.2.480 and higher Griffid Small Business 3.2.480 and higher Griffid Monitoring Station 3.2.480 and higher Griffid Monitoring Center 3.2.480 and higher -
HeiTel Digital Video GmbH
Further Information about HeiTel Digital Video GmbHProduct Recommended Release CamTel SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 10s/4s Firmware 1.48 and CamControl LITE or PRO Software 3.86 Cam4mobile Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 2 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 1 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc HNVR Firmware 1.48 and CamControl LITE or PRO Software 3.86 -
i3 International
Further Information about i3 InternationalProduct Recommended Release SRX-Pro 2.0 iP-Pro 2.0 -
Instek Digital, Inc.
Further Information about Instek Digital, Inc.Product Recommended Release MatriVideo NVR 5.1.1 -
Intelligent Security Systems
Further Information about Intelligent Security SystemsProduct Recommended Release SecureOS 6 and higher -
JDS Digital Security Systems LLC
Further Information about JDS Digital Security Systems LLCProduct Recommended Release Softsite32 Enterprise Sept 2009 Softsite4 Sept 2009 JDS Command Center NVR solutions Sept 2009 -
Lenel Systems International, Inc.
Further Information about Lenel Systems International, Inc.Product Recommended Release OnGuard OnGuard 6.4.500 HF2 LNVR LNVR 6.4.500 HF2 -
logiware gmbh
Further Information about logiware gmbhProduct Recommended Release go1984 3.7.3.0 -
LuxRiot
Further Information about LuxRiotProduct Recommended Release LuxRiot Enterprise 1.8.6 LuxRiot Personal 1.8.6 -
Milestone Systems A/S
Further Information about Milestone Systems A/SProduct Recommended Release XProtect Basis+ DevicePack 5.8 XProtect Professional DevicePack 5.8 XProtect Enterprise DevicePack 5.8 XProtect Corporate DevicePack 5.8 -
NETAVIS Software GmbH
Further Information about NETAVIS Software GmbHProduct Recommended Release Observer II 3.2 -
NUUO Inc.
Further Information about NUUO Inc.Product Recommended Release NVR-IP 3.2 NVR mini 2.4 -
On-Net Surveillance Systems, Inc.
Further Information about On-Net Surveillance Systems, Inc.Product Recommended Release Ocularis PSIM Driver Pack v5.9 NET DVR Driver Pack v5.9 Net DVMS Driver Pack v5.9 -
Plustek Technology GmbH
Further Information about Plustek Technology GmbHProduct Recommended Release NVR Slim 240 2.0.3.3 -
Schille Informationssysteme GmbH
Further Information about Schille Informationssysteme GmbHProduct Recommended Release DiViCro 1.6.0.1 -
SeeTec AG
Further Information about SeeTec AGProduct Recommended Release SeeTec 5 5.4.2 -
SoleraTec LLC
Further Information about SoleraTec LLCProduct Recommended Release Phoenix RSM 5.4 -
Strand
Further Information about StrandProduct Recommended Release Strand 10.0 -
TimeSight Systems, Inc.
Further Information about TimeSight Systems, Inc.Product Recommended Release TimeSight Enterprise VLM Software 3.2.1 -
Triornis Ltd.
Further Information about Triornis Ltd.Product Recommended Release Zoneminder 1.24.2 -
Video Insight, Inc.
Further Information about Video Insight, Inc.Product Recommended Release IP Camera Server 4.0 -
Wavestore Ltd.
Further Information about Wavestore Ltd.Product Recommended Release Wavestore 4.6
