BIP2-1920c
IP Fixed Box Models
Fast, Full HD, Cost Effective
The high performance Basler BIP2-1920c IP camera delivers real-time video data at 30 fps and 1080p Full HD resolution with H.264 compression. If you need to recognize the smallest image details while using minimal bandwidth, this price-sensitive network camera model is especially suitable for your IP video application.
This model offers you:
- Resolution: 1920 x 1080 pixels (CMOS)
- Max. frame rate: 30 fps
- Flexible areas of interest (AOIs)
- MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
- DC iris drive, PoE, SD card slot
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 1920 pixels x 1080 pixels |
| Pixel Size horizontal/vertical | 2.2 µm x 2.2 µm |
| Frame Rate MJPEG | 30 fps |
| Frame Rate MPEG-4 | 30 fps |
| Frame Rate H.264 | 30 fps |
| Synchronization |
|
| Exposure Control |
|
| Day/Night Functionality | no |
| Audio Functionality | no |
| Minimum Illumination | 0.65 lux (F1.2/33ms) |
| Lens | DC iris drive (lens not included) |
| Image Settings |
|
| Video Compression |
|
| Video Streaming | dual streaming for MJPEG, H.264, or MPEG4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, multicast and unicast |
| Alarm Management | ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input; image upload over FTP, e-mail, or HTTP |
| Protocols |
|
| Processor |
|
| Memory (RAM) | 256 MB |
| Memory (Flash) | 64 MB |
| Housing Size (L x W x H) | 109.7mm x 44mm x 29mm (4.32inch x 1.73inch x 1.14inch), metal |
| Operating Conditions |
|
| Lens Mount |
|
| Digital Input/Output (configurable) | 3 |
| Connectors |
|
| Power Requirements | PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC |
| Power Consumption (typical) | 3.2 W |
| Weight (typical) | 210 g |
| Conformity |
|
| Browser |
|
| ONVIF | yes |
| Item Number | 106192 |
Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 2 IP Fixed Box Cameras Overview, English (October 2012) PDF - 513 KB
- 2 IP Cameras Overview, Chinese (July 2012) PDF - 1.1 MB
- 2 IP Cameras Overview, Russian (July 2012) PDF - 857 KB
Manuals
- 2 BIP2-XXXXc/-dn Installation Guide V4, English/German PDF - 594 KB
- 2 BIP2-XXXXc/-dn Installation Guide V4, Chinese PDF - 691 KB
- 2 BIP2-XXXXc/-dn Installation Guide V4, Russian PDF - 488 KB
- 2 BIP2-XXXXc/-dn User's Manual V6, English PDF - 2.61 MB
- 2 API Description for IP Cameras with V 3.X Firmware V6, English PDF - 1.2 MB
Application Notes
- 2 Updating Firmware V1 (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn) PDF - 425 KB
- 2 Optimizing Basler IP Camera Video Performance V2 PDF - 1.72 MB
- 2 Using Multistreaming on Basler IP Cameras to Maximize Bandwidth Conservation V2 PDF - 225 KB
- 2 Unicasting and Multicasting with a Basler IP Camera V3 PDF - 519 KB
- 2 Using IP Camera Live Buffers and Alarm Buffers V3 PDF - 546 KB
Certificates
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 2 Are More Pixels Better? PDF - 309 KB
- 2 CMOS and CCD - Small Differences Along the Way from Light to a Signal PDF - 218 KB
- 2 Analog vs. Digital Cameras PDF - 280 KB
Success Stories
- 2 Building Surveillance (Bus Terminal, Lübeck, Germany) PDF - 461 KB
- 2 Building Surveillance (Regional Transit Authority, MA, USA) PDF - 216 KB
- 2 Teleoperation System (Finland) PDF - 159 KB
- 2 Building Surveillance (Shopping Mall, Bosnia-Herzegovina) PDF - 450 KB
- 2 Building Surveillance (Tradtional Churches, Finland) PDF - 167 KB
- 2 Traffic Flow Control (Ferry, Germany) PDF - 239 KB
- 2 Building Surveillance and Process Monitoring (Oil and Gas, Thailand) PDF - 198 KB
- 2 Building Surveillance (Hospital, MA, USA) PDF - 137 KB
- 2 Casino Surveillance (Jerry's Nugget, Las Vegas) PDF - 232 KB
- 2 Building Surveillance (Sports Arena, NY, USA) PDF - 137 KB
- 2 Electric Vehicle (Austria) PDF - 248 KB
- 2 Building Surveillance (Office Building, Bucharest, Box) PDF - 135 KB
- 2 Building Surveillance (Office Building, Bucharest, Dome) PDF - 130 KB
- 2 Building Surveillance (Horse Farm, PA, USA) PDF - 343 KB
- 2 Building Surveillance (Apartments, Denmark) PDF - 197 KB
- 2 Harbor Surveillance (MD, USA) PDF - 253 KB
- 2 Building Surveillance (Haix, Croatia) PDF - 140 KB
- 2 Remote Mobile Robot System PDF - 190 KB
Films
- 2 Video Tutorial: How to Focus The Lens on a Basler IP Camera MP4 - 10.4 MB
Drawings
- 2 Mechanical Drawing (CAD), 3D, IP fixed box cameras ZIP - 2.2 MB
- 2 Mechanical Drawing (CAD), 2D, IP fixed box cameras ZIP - 1.0 MB
- 2 Mechanical Drawing, IP fixed box cameras, SD card slot PDF - 157 KB
- 2 Mechanical Drawing, IP fixed box cameras PDF - 156 KB
BIP Finder
- 2 BIP Finder V1.7 (highly recommended for FW version 3.8 and higher) ZIP - 1.2 MB
- 2 BIP Finder V1.4 (no FW updates possible with FW version 3.8 and higher) ZIP - 567 KB
Basler IP Camera Control
- 2 Basler IP Camera Control (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn) MSI - 2.78 MB
IP Camera Firmware
- 2 Firmware Package V3.11.1 ZIP - 38.2 MB
- 2 Firmware Package V3.7.0 ZIP - 26.9 MB
- 2 Firmware Update Helper 1.0 ZIP - 9.7 MB
BIP Calculator
- 2 BIP Calculator V2.0.0.9 ZIP - 1.1 MB
Lenses
| Computar Lens (TG3Z0312FCS-MPIR) |
| Tamron Lens (M13VG288IR) |
| Tamron Lens (M13VG550) |
| Tamron Lens (M13VM550) |
| Theia Lens (SL940A) |
| Theia Lens (SL183A) |
| Theia Lens (SY110A) |
Trigger Cables & Power Supply
| Connector Plug, Weidmueller, 8pol |
| Power Supply for Wall 12V/6W |
Housings and Housing Accessories
| Aigis Housing HS9480 with Wall Mount |
| Aigis Housing HS9480 with Pole Mount |
| Housing Videotec Verso |
Lens Accessories
| Extension Ring, 5.0 mm, Black Anodized |
Others
| Camera Bracket: 360° / 90° |
Click on a company name to open a list of supported video management products.
-
3VR Security, Inc.
Further Information about 3VR Security, Inc.Product Recommended Release 3VR Smart Recorder S-Series 6.0.6 or higher -
artec technologies AG
Further Information about artec technologies AGProduct Recommended Release Multieye 2.1.1.3 -
AxxonSoft
Further Information about AxxonSoftProduct Recommended Release Intellect Enterprise 4.8.0 Smart Pro 2.0.4 -
Exacq Technologies, Inc.
Further Information about Exacq Technologies, Inc.Product Recommended Release exacqVision 4.6 -
gebeCom GmbH
Further Information about gebeCom GmbHProduct Recommended Release gebeCom 2.05 g-Sec Videoserver 2.05 -
Genetec
Further Information about GenetecProduct Recommended Release Omnicast 4.7 -
GeoVision
Further Information about GeoVisionProduct Recommended Release GV-NVR 8.4 -
GEUTEBRÜCK GmbH
Further Information about GEUTEBRÜCK GmbHProduct Recommended Release Geviscope 5.0.790.74 -
HeiTel Digital Video GmbH
Further Information about HeiTel Digital Video GmbHProduct Recommended Release CamTel SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 10s/4s Firmware 1.48 and CamControl LITE or PRO Software 3.86 Cam4mobile Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 2 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 1 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc HNVR Firmware 1.48 and CamControl LITE or PRO Software 3.86 -
i3 International
Further Information about i3 InternationalProduct Recommended Release SRX-Pro 2.0 iP-Pro 2.0 -
Instek Digital, Inc.
Further Information about Instek Digital, Inc.Product Recommended Release MatriVideo NVR 5.1.1 -
Lenel Systems International, Inc.
Further Information about Lenel Systems International, Inc.Product Recommended Release OnGuard OnGuard 6.4.500 HF2 LNVR LNVR 6.4.500 HF2 -
LuxRiot
Further Information about LuxRiotProduct Recommended Release LuxRiot Enterprise 1.8.6 LuxRiot Personal 1.8.6 -
Milestone Systems A/S
Further Information about Milestone Systems A/SProduct Recommended Release XProtect Basis+ DevicePack 5.8 XProtect Professional DevicePack 5.8 XProtect Enterprise DevicePack 5.8 XProtect Corporate DevicePack 5.8 -
Mirasys Ltd.
Further Information about Mirasys Ltd.Product Recommended Release Mirasys VMS 5.12.5 -
On-Net Surveillance Systems, Inc.
Further Information about On-Net Surveillance Systems, Inc.Product Recommended Release Ocularis PSIM Driver Pack v5.9 NET DVR Driver Pack v5.9 Net DVMS Driver Pack v5.9 -
QNAP Systems, Inc.
Further Information about QNAP Systems, Inc.Product Recommended Release VioStor NVR 3.5.2 -
SeeTec AG
Further Information about SeeTec AGProduct Recommended Release SeeTec 5 5.4.2 -
Synology Inc.
Further Information about Synology Inc.Product Recommended Release Synology DiskStation DSM 4.0-2197
