BIP2-1600c
IP Fixed Box Models
Precise, Sensitive, 2 Megapixels
With 2 megapixels to capture the smallest details, the Basler BIP2-1600c IP camera delivers clear true-color images to detect every image detail in a surveillance scene. Its standard H.264 video compression means that this network camera is the perfect solution for your application when you need both megapixel resolution and low bandwidth consumption.
This model offers you:
- Resolution: 1600 x 1200 pixels (CCD)
- Max. frame rate: 12.5 fps
- Flexible areas of interest (AOIs)
- MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
- DC iris drive, PoE, SD card slot
Quantity:Add to Request Cart
| Resolution horizontal/vertical | 1600 pixels x 1200 pixels |
| Pixel Size horizontal/vertical | 4.4 µm x 4.4 µm |
| Frame Rate MJPEG | 12.5 fps |
| Frame Rate MPEG-4 | 12.5 fps |
| Frame Rate H.264 | 12.5 fps |
| Synchronization |
|
| Exposure Control |
|
| Day/Night Functionality | no |
| Audio Functionality | no |
| Minimum Illumination | 0.4 lux (F1.4/33ms) |
| Lens | DC iris drive (lens not included) |
| Image Settings |
|
| Video Compression |
|
| Video Streaming | multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, multicast and unicast |
| Alarm Management | ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input (real-time trigger); image upload over FTP, e-mail, or HTTP |
| Protocols |
|
| Processor |
|
| Memory (RAM) | 256 MB |
| Memory (Flash) | 64 MB |
| Housing Size (L x W x H) | 109.7mm x 44mm x 29mm (4.32inch x 1.73inch x 1.14inch), metal |
| Operating Conditions |
|
| Lens Mount |
|
| Digital Input/Output (configurable) | 3 |
| Connectors |
|
| Power Requirements | PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC |
| Power Consumption (typical) | 3.4 W |
| Weight (typical) | 210 g |
| Conformity |
|
| Browser |
|
| ONVIF | yes |
| Item Number | 106171 |
Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 2 IP Fixed Box Cameras Overview, English (October 2012) PDF - 513 KB
- 2 IP Cameras Overview, Chinese (July 2012) PDF - 1.1 MB
- 2 IP Cameras Overview, Russian (July 2012) PDF - 857 KB
Manuals
- 2 BIP2-XXXXc/-dn Installation Guide V4, English/German PDF - 594 KB
- 2 BIP2-XXXXc/-dn Installation Guide V4, Chinese PDF - 691 KB
- 2 BIP2-XXXXc/-dn Installation Guide V4, Russian PDF - 488 KB
- 2 BIP2-XXXXc/-dn User's Manual V6, English PDF - 2.61 MB
- 2 API Description for IP Cameras with V 3.X Firmware V6, English PDF - 1.2 MB
Application Notes
- 2 Updating Firmware V1 (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn) PDF - 425 KB
- 2 Optimizing Basler IP Camera Video Performance V2 PDF - 1.72 MB
- 2 Using Multistreaming on Basler IP Cameras to Maximize Bandwidth Conservation V2 PDF - 225 KB
- 2 Unicasting and Multicasting with a Basler IP Camera V3 PDF - 519 KB
- 2 Using IP Camera Live Buffers and Alarm Buffers V3 PDF - 546 KB
- 2 IP Camera Real-Time Trigger V1 PDF - 748 KB
Certificates
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 2 Are More Pixels Better? PDF - 309 KB
- 2 CMOS and CCD - Small Differences Along the Way from Light to a Signal PDF - 218 KB
- 2 Analog vs. Digital Cameras PDF - 280 KB
Success Stories
- 2 Building Surveillance (Bus Terminal, Lübeck, Germany) PDF - 461 KB
- 2 Building Surveillance (Regional Transit Authority, MA, USA) PDF - 216 KB
- 2 Teleoperation System (Finland) PDF - 159 KB
- 2 Building Surveillance (Shopping Mall, Bosnia-Herzegovina) PDF - 450 KB
- 2 Building Surveillance (Tradtional Churches, Finland) PDF - 167 KB
- 2 Traffic Flow Control (Ferry, Germany) PDF - 239 KB
- 2 Building Surveillance and Process Monitoring (Oil and Gas, Thailand) PDF - 198 KB
- 2 Building Surveillance (Hospital, MA, USA) PDF - 137 KB
- 2 Casino Surveillance (Jerry's Nugget, Las Vegas) PDF - 232 KB
- 2 Building Surveillance (Sports Arena, NY, USA) PDF - 137 KB
- 2 Electric Vehicle (Austria) PDF - 248 KB
- 2 Building Surveillance (Office Building, Bucharest, Box) PDF - 135 KB
- 2 Building Surveillance (Office Building, Bucharest, Dome) PDF - 130 KB
- 2 Building Surveillance (Horse Farm, PA, USA) PDF - 343 KB
- 2 Building Surveillance (Apartments, Denmark) PDF - 197 KB
- 2 Harbor Surveillance (MD, USA) PDF - 253 KB
- 2 Building Surveillance (Haix, Croatia) PDF - 140 KB
- 2 Remote Mobile Robot System PDF - 190 KB
Films
- 2 Video Tutorial: How to Focus The Lens on a Basler IP Camera MP4 - 10.4 MB
Drawings
- 2 Mechanical Drawing (CAD), 3D, IP fixed box cameras ZIP - 2.2 MB
- 2 Mechanical Drawing (CAD), 2D, IP fixed box cameras ZIP - 1.0 MB
- 2 Mechanical Drawing, IP fixed box cameras, SD card slot PDF - 157 KB
- 2 Mechanical Drawing, IP fixed box cameras PDF - 156 KB
BIP Finder
- 2 BIP Finder V1.7 (highly recommended for FW version 3.8 and higher) ZIP - 1.2 MB
- 2 BIP Finder V1.4 (no FW updates possible with FW version 3.8 and higher) ZIP - 567 KB
Basler IP Camera Control
- 2 Basler IP Camera Control (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn) MSI - 2.78 MB
IP Camera Firmware
- 2 Firmware Package V3.11.1 ZIP - 38.2 MB
- 2 Firmware Package V3.7.0 ZIP - 26.9 MB
- 2 Firmware Update Helper 1.0 ZIP - 9.7 MB
BIP Calculator
- 2 BIP Calculator V2.0.0.9 ZIP - 1.1 MB
Lenses
| Fujinon Lens (DV3.4x3.8SA-SA1) |
| Kowa Lens (LMVZ3510A-IR) |
| Kowa Lens (LMVZ9020A-IR) |
| Tamron Lens (M12VG412) |
Trigger Cables & Power Supply
| Connector Plug, Weidmueller, 8pol |
| Power Supply for Wall 12V/6W |
Housings and Housing Accessories
| Aigis Housing HS9480 with Wall Mount |
| Aigis Housing HS9480 with Pole Mount |
| Housing Videotec Verso |
Lens Accessories
| Extension Ring, 5.0 mm, Black Anodized |
Others
| Camera Bracket: 360° / 90° |
Click on a company name to open a list of supported video management products.
-
3VR Security, Inc.
Further Information about 3VR Security, Inc.Product Recommended Release 3VR Smart Recorder S-Series 6.0.6 or higher -
artec technologies AG
Further Information about artec technologies AGProduct Recommended Release Multieye 2.1.1.3 -
AxxonSoft
Further Information about AxxonSoftProduct Recommended Release Intellect Enterprise 4.8.0 Smart Pro 2.0.4 -
bensoftware
Further Information about bensoftwareProduct Recommended Release SecuritySpy 2.0.10 -
Exacq Technologies, Inc.
Further Information about Exacq Technologies, Inc.Product Recommended Release exacqVision 4.6 -
gebeCom GmbH
Further Information about gebeCom GmbHProduct Recommended Release gebeCom 2.05 g-Sec Videoserver 2.05 -
Genetec
Further Information about GenetecProduct Recommended Release Omnicast 4.7 -
GeoVision
Further Information about GeoVisionProduct Recommended Release GV-NVR 8.4 -
GEUTEBRÜCK GmbH
Further Information about GEUTEBRÜCK GmbHProduct Recommended Release Geviscope 5.0.790.74 -
HeiTel Digital Video GmbH
Further Information about HeiTel Digital Video GmbHProduct Recommended Release CamTel SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 10s/4s Firmware 1.48 and CamControl LITE or PRO Software 3.86 Cam4mobile Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 2 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 1 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc HNVR Firmware 1.48 and CamControl LITE or PRO Software 3.86 -
i3 International
Further Information about i3 InternationalProduct Recommended Release SRX-Pro 2.0 iP-Pro 2.0 -
Instek Digital, Inc.
Further Information about Instek Digital, Inc.Product Recommended Release MatriVideo NVR 5.1.1 -
Intelligent Security Systems
Further Information about Intelligent Security SystemsProduct Recommended Release SecureOS 6 and higher -
Lenel Systems International, Inc.
Further Information about Lenel Systems International, Inc.Product Recommended Release OnGuard OnGuard 6.4.500 HF2 LNVR LNVR 6.4.500 HF2 -
LuxRiot
Further Information about LuxRiotProduct Recommended Release LuxRiot Enterprise 1.8.6 LuxRiot Personal 1.8.6 -
Milestone Systems A/S
Further Information about Milestone Systems A/SProduct Recommended Release XProtect Basis+ DevicePack 5.8 XProtect Professional DevicePack 5.8 XProtect Enterprise DevicePack 5.8 XProtect Corporate DevicePack 5.8 -
Mirasys Ltd.
Further Information about Mirasys Ltd.Product Recommended Release Mirasys VMS 5.12.5 -
NETAVIS Software GmbH
Further Information about NETAVIS Software GmbHProduct Recommended Release Observer II 3.2 -
NICE Systems Inc.
Further Information about NICE Systems Inc.Product Recommended Release NiceVision 10.8 Net 2.0 -
On-Net Surveillance Systems, Inc.
Further Information about On-Net Surveillance Systems, Inc.Product Recommended Release Ocularis PSIM Driver Pack v5.9 NET DVR Driver Pack v5.9 Net DVMS Driver Pack v5.9 -
SeeTec AG
Further Information about SeeTec AGProduct Recommended Release SeeTec 5 5.4.2 -
Wavestore Ltd.
Further Information about Wavestore Ltd.Product Recommended Release Wavestore 4.6
