IP Fixed Box Models

Basler's network camera portfolio includes IP cameras with CCD or CMOS sensors providing resolutions from VGA to 5 megapixels. You'll find that their exceptional image quality and extremely fast frame rates of up to 100 fps make a convincing argument. With their robust metal housings and 109.7 mm x 29 mm x 44 mm dimensions, our network cameras are an ideal choice for your application.
Our surveillance cameras offer you:
  • Resolutions from VGA to 5 megapixels
  • Max. frame rates of up to 100 fps
  • CCD and CMOS sensors
  • Flexible areas of interest (AOIs)
  • MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
  • DC iris drive, PoE
Camera ModelSensor TechnologyResolution horizontal / verticalFrame Rate MJPEGFrame Rate H.264
BIP2-640cCCD640 pixels x 480 pixels60 fps100 fps
BIP2-640c-dnCCD640 pixels x 480 pixels60 fps100 fps
BIP2-1000cCCD1024 pixels x 768 pixels30 fps30 fps
BIP2-1000c-dnCCD1024 pixels x 768 pixels30 fps30 fps
BIP2-1280cCMOS1280 pixels x 720 pixels30 fps30 fps
BIP2-1280c-dnCMOS1280 pixels x 720 pixels30 fps30 fps
BIP2-1300cCCD1280 pixels x 960 pixels30 fps30 fps
BIP2-1300c-dnCCD1280 pixels x 960 pixels30 fps30 fps
BIP2-1600cCCD1600 pixels x 1200 pixels12.5 fps12.5 fps
BIP2-1600-25c-dnCCD1600 pixels x 1200 pixels25 fps25 fps
BIP2-1600-25cCCD1600 pixels x 1200 pixels25 fps25 fps
BIP2-1600c-dnCCD1600 pixels x 1200 pixels12.5 fps12.5 fps
BIP2-1920cCMOS1920 pixels x 1080 pixels30 fps30 fps
BIP2-1920c-dnCMOS1920 pixels x 1080 pixels30 fps30 fps
BIP2-2500cCMOS2560 pixels x 1920 pixels
1920 pixels x 1080 pixels
9 fps
15 fps
9 fps
15 fps
BIP2-2500c-dnCMOS2560 pixels x 1920 pixels
1920 pixels x 1080 pixels
9 fps
15 fps
9 fps
15 fps
BIP-640cCCD640 pixels x 480 pixels30 fps25 fps
BIP-640c-dnCCD640 pixels x 480 pixels30 fps25 fps
BIP-1000cCCD1024 pixels x 768 pixels
720 pixels x 480 pixels
18 fps
30 fps
10 fps
25 fps
BIP-1000c-dnCCD1024 pixels x 768 pixels
720 pixels x 480 pixels
18 fps
30 fps
10 fps
25 fps
BIP-1300cCCD1280 pixels x 960 pixels
720 pixels x 480 pixels
11 fps
30 fps
7 fps
25 fps
BIP-1300c-dnCCD1280 pixels x 960 pixels
720 pixels x 480 pixels
11 fps
30 fps
7 fps
25 fps
BIP-1600cCCD1600 pixels x 1200 pixels
720 pixels x 480 pixels
8 fps
30 fps
4 fps
25 fps
BIP-1600c-dnCCD1600 pixels x 1200 pixels
720 pixels x 480 pixels
8 fps
30 fps
4 fps
25 fps

Datasheets

Manuals

Firmware

Software Tools

Application Notes

White Papers

Success Stories

Films

Camera Quick Finder

Find Product

Camera Selector

Enter your criteria and find a suitable camera model. 
 

Camera Selector
 
Please Submit Your Data
*
*
*
*
*

* Mandatory