A600 Series
Powerful, fast, compact
Basler A600 cameras are perfectly suited for applications who require a very good price/performance ratio. They are the right choice if you need high capture rates and excellent image quality. The cameras have a small, rugged industrial housing with a FireWire interface for easy integration.
The advantages of the Basler A600 series include:
- Resolution from VGA to 2 MP
- Max. line rate of 100 fps
- Standardized FireWire-a interface
- Small, rugged housing for easy integration
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| A601f | 656 pixels x 491 pixels | 60 fps | Mono | FireWire-a |
| A601fc | 656 pixels x 490 pixels | 60 fps | Color | FireWire-a |
| A602f | 656 pixels x 491 pixels | 100 fps | Mono | FireWire-a |
| A602fc | 656 pixels x 490 pixels | 100 fps | Color | FireWire-a |
| A631f | 1392 pixels x 1040 pixels | 18.7 fps | Mono | FireWire-a |
| A631fc | 1388 pixels x 1038 pixels | 18.7 fps | Color | FireWire-a |
| A641f | 1624 pixels x 1236 pixels | 14 fps | Mono | FireWire-a |
| A641fc | 1624 pixels x 1236 pixels | 14 fps | Color | FireWire-a |
Datasheets
- 1 Product Line Overview (March 2013) PDF - 682 KB
- 1 Product Line Overview, Chinese (August 2012) PDF - 1.9 MB
- 1 Features Check List (January 2013) PDF - 904 KB
Manuals
- 1 A600f Users Manual V9 PDF - 2.4 MB
- 1 A601f HDR Users Manual V2 PDF - 2 MB
- 1 A620f Users Manual V3 PDF - 1.6 MB
- 1 A630f Users Manual V3 PDF - 2 MB
- 1 A640f Users Manual V5 PDF - 2.1 MB
- 1 A600f Board Level Users Manual Supplement V2 PDF - 413 KB
Application Notes
- 1 Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera Installations PDF - 218 KB
Certificates
- 1 CE Document - EC Declaration of Conformity A600 Series PDF - 442 KB
EMVA Data
- 1 EMVA 1288 Data A601f/602f PDF - 2.2 MB
- 1 EMVA 1288 Data A622f PDF - 3.6 MB
- 1 EMVA 1288 Data A641f PDF - 2.7 MB
White Papers
- 1 Different Tasks, Different Technologies: Network and Industrial Cameras in Production Processes PDF - 405 KB
- 1 Optimal Vision Using Cameras for Intelligent Transportation Systems PDF - 806 KB
- 1 Comparison of the Most Common Digital Interface Technologies (Camera Link, USB3 Vision, GigE Vision, FireWire) PDF - 193 KB
- 1 Color Calibration of Basler Cameras PDF - 1.2 MB
- 1 Optics Recommendation PDF - 288 KB
pylon for Windows
- 1 pylon Release Notes (Software Version 3.2.3) PDF - 275 KB
- 1 Install and Setup Guide (V7) for Cameras Used with Basler's pylon API for Windows (Software Version 3.2) PDF - 2 MB
- 1 pylon 3.2.3 SDK for Windows 32 bit EXE - 29 MB
- 1 pylon 3.2.3 SDK for Windows 64 bit EXE - 42 MB
- 1 pylon 3.2.2 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.2.2 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.1 SDK for Windows 32 bit EXE - 28 MB
- 1 pylon 3.1 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 3.0 SDK for Windows 32 bit EXE - 27 MB
- 1 pylon 3.0 SDK for Windows 64 bit EXE - 40 MB
- 1 pylon 2.3.5 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.5 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.4 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.4 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.3 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.3 SDK for Windows 64 bit EXE - 45 MB
- 1 pylon 2.3.0 SDK for Windows 32 bit EXE - 32 MB
- 1 pylon 2.3.0 SDK for Windows 64 bit EXE - 45 MB
pylon for Windows (Redistributables)
- 1 Basler pylon Runtime x86 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 19 MB
- 1 Basler pylon Runtime x64 - contains drivers for all camera interfaces, programming language runtimes for C++, VB6, .NET and Dire MSI - 31 MB
- 1 Basler pylon Runtime x86 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 18 MB
- 1 Basler pylon Runtime x64 (GEV) - contains drivers for GigE, programming language runtimes for C++, VB6, .NET and DirectShow/Twai MSI - 29 MB
- 1 Basler pylon Runtime x86 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 13 MB
- 1 Basler pylon Runtime x64 (1394) - contains drivers for 1394, programming language runtimes for C++, VB6, .NET and DirectShow/Twa MSI - 20 MB
pylon for Linux
- 1 Setup and Installation Guide for Basler pylon 2.3.x for Linux PDF - 143 KB
- 1 Readme for Basler pylon 2.3.x for Linux PDF - 106 KB
- 1 pylon 2.3.3 SDK for Linux 32 bit TAR.GZ - 20 MB
- 1 pylon 2.3.3 SDK for Linux 64 bit TAR.GZ - 20 MB
Frame Rate Calculator
- 1 Frame Rate Calculator 7z - 77 KB
Lenses
| Lens Ricoh FL-HC0612A-VG |
| Lens Ricoh FL-HC1212B-VG |
| Lens Ricoh FL-CC1614-2M |
| Lens Ricoh FL-CC2514-2M |
Trigger Cables & Power Supply
Data Cables
Framegrabber, Cards, Switches
| EX-6500E FireWire 1394 PCI board, 4 ports |
Lens Accessories
| Space ring 0.1 mm |
| Space ring 0.2 mm |
| Space ring 0.25 mm, brass |
| Space ring 1 mm |
| Space ring 0.5 mm |
| Space ring 1.5 mm |
Others
| Tripod mount for A60x, A30x, aluminium |
| Tripod mount A631f, A641f, aluminium |
| Tripod mount for A60x, A30x, plastic |
| pylon Driver Package |
|---|
| In the 'Downloads' tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |
