A400 Series
Fast, powerful, high resolution
Basler A400 cameras are a perfect fit for applications that require high resolution, high speed, and excellent image quality. The cameras offer several functions, amongst three modes for image correction (PRNU, DSNU, and FPN) that contribute to the excellent image quality. Users can increase the capture rate with an AOI (Area of Interest) functionality. A multiple AOI sequencer allows an individual AOI adjustment with each picture without time delay.
The advantages of the Basler A400 series include:
- 4 MP resolution
- Max. capture rate of 209 fps
- Higher capture rates with Area of Interest (AOI)
- Standardized Camera Link interface
- High performance FPGA for customer-specific configuration
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| A402k | 2352 pixels x 1726 pixels | 24 fps | Mono | Camera Link |
| A402kc | 2352 pixels x 1726 pixels | 24 fps | Color | Camera Link |
| A403k | 2352 pixels x 1726 pixels | 48 fps | Mono | Camera Link |
| A403kc | 2352 pixels x 1726 pixels | 48 fps | Color | Camera Link |
| A404k | 2352 pixels x 1726 pixels | 96 fps | Mono | Camera Link |
| A404kc | 2352 pixels x 1726 pixels | 96 fps | Color | Camera Link |
| A405k | 2320 pixels x 1726 pixels | 167 fps | Mono | Camera Link |
| A405kc | 2320 pixels x 1726 pixels | 167 fps | Color | Camera Link |
| A406k | 2320 pixels x 1726 pixels | 209 fps | Mono | Camera Link |
| A406kc | 2320 pixels x 1726 pixels | 209 fps | Color | Camera Link |

Datasheets
- 1A400 Data Sheet (October 2011)PDF - 676 KB
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1A400k Users Manual V15PDF - 2 MB
- 1A400k Information for Frame Grabber Designers V1PDF - 2 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |




