A300 Series
Standard resolution, very good image quality, easy to use
Our A300 series has established itself over many years in numerous applications. It addresses industrial users who need very good image quality at VGA or CCIR resolution.
The advantages of the Basler A300 series include:
- VGA and CCIR resolution
- Max. capture rate of 73 fps
- Standardized FireWire-a interface
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| A311f | 659 pixels x 494 pixels | 73 fps | Mono | FireWire-a |
| A311fc | 658 pixels x 492 pixels | 73 fps | Color | FireWire-a |
| A312f | 782 pixels x 582 pixels | 53 fps | Mono | FireWire-a |
| A312fc | 780 pixels x 580 pixels | 53 fps | Color | FireWire-a |

Datasheets
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Application Notes
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Success Stories
- 1Basler Cameras Inspect Pill Packs at High SpeedPDF - 211 KB
- 1Basler Cameras Provide Jack Nicklaus Golf Academies With Superior ImagesPDF - 154 KB
EMVA Data
- 1EMVA 1288 Data A312fPDF - 2 MB
- 1EMVA 1288 Data A311fPDF - 1.5 MB
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |




