A100 Series
Very good image quality and megapixel resolution
Our A100 cameras are a good fit for a broad variety of industrial applications.
The advantages of the Basler A100 series include:
- 1.4 MP resolution
- Max. capture rate of 15 fps
- Standardized FireWire-a interface
- Long exposure times (up to 5 sec.) for bad lighting conditions
- Fully quality tested and calibrated for consistently high performance and reliability
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| A102f | 1392 pixels x 1040 pixels | 15 fps | Mono | FireWire-a |
| A102fc | 1388 pixels x 1038 pixels | 15 fps | Color | FireWire-a |
| Camera model | Resolution horizontal/vertical | Frame Rate | Mono/Color | Interface |
|---|---|---|---|---|
| A102k | 1392 pixels x 1040 pixels | 14.8 fps | Mono | Camera Link |
| A102kc | 1392 pixels x 1040 pixels | 14.8 fps | Color | Camera Link |

Datasheets
- 1Product Line Overview (February 2012)PDF - 2.8 MB
- 1Features Check List (December 2011)PDF - 243 KB
Manuals
- 1A102f Users Manual V6PDF - 2.1 MB
- 1A102k Users Manual V6PDF - 1.6 MB
- 1Install and Setup Guide for Camera Link Cameras V2PDF - 800 KB
Application Notes
- 1Comparison: aviator One Megapixel vs. A102f, scA1400-17gm, scA1300-32gm, piA1000-48gmPDF - 584 KB
- 1Avoiding EMI and ESD Problems in Basler Camera Link, IEEE 1394, and GigE Camera InstallationsPDF - 218 KB
White Papers
- 1Optics RecommendationPDF - 288 KB
- 1Comparison of the Most Common Digital Interface Technologies (Camera Link, FireWire, GigE, USB)PDF - 215 KB
Success Stories
EMVA Data
- 1EMVA 1288 Data A102fPDF - 2.8 MB
| pylon Driver Package |
|---|
| You can download a free driver and software development kit (DSDK) from our website, Basler pylon. The pylon driver package operates with our GigE, IEEE 1394 and Camera Link cameras and offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. |
| http://www.baslerweb.com/pylon |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under Customer Service/Third Party. |
| http://www.baslerweb.com/thirdparty |
| Camera Configuration Tool Plus (CCT+) |
|---|
| The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection. |
| http://www.baslerweb.com/CCTplus |
| Third Party |
|---|
| We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party". |
| http://www.baslerweb.com/thirdparty |




