February 9, 2012

New Addition to Family: Basler ace GigE Cameras Fitted with the Popular Sony CCD ICX 414 and ICX 415 Sensors

The two Sony ICX 414 and ICX 415 sensors are standard components in analog cameras. With these new ace models the transition from analog to digital camera technology is now easier than ever.

Basler is kicking off large-scale production of the next ace area scan camera models with Gigabit Ethernet interface.

The new acA645-100gm/gc and acA780-75gm/gc monochrome and color cameras are fitted with the popular Sony CCD ICX 414 and ICX 415 sensors. The acA645-100 models (ICX 414) have a fast frame rate of 100 frames per second (fps) at VGA resolution. The acA780-75 models (ICX 415) deliver 75 fps at CCIR resolution. All cameras offer excellent image quality, a host of useful functions and are available with C-mount or CS-mount.

The two Sony ICX 414 and ICX 415 sensors are standard components in analog cameras. With these new ace models the transition from analog to digital camera technology is now easier than ever. The cameras are easy to replace as they have the same compact 29 x 29 mm footprint as most analog cameras. They offer all the benefits of a digital camera and are extremely good value for money.

Due to their outstanding image quality and fast frame rates, Basler ace cameras are suitable for a range of applications, for example, in factory automation, electronics, robotic machinery and medical systems.
Note: Please note that most browsers cannot display 4c pictures. Please right-click picture and select Save Target As... to download and store the picture on your PC. Afterwards, you can view it with an appropriate program.
 
Please Submit Your Data
*
*
*
*
*

* Mandatory