New Integrations of Basler’s IP Cameras in Video Management Systems
More and more security solution providers worldwide are counting on 20609:Basler’s IP cameras, and the cameras are supported by many video management software products. This offers our customers high flexibility when it comes to assembling their individual security solutions.

Netavis, Lenel, NUUO, and Exacq are new to our list of well-known software providers. With these additions, we have gained an even larger number of important partners in North America, Europe, and Asia.

If you are using these software products, you have the option of choosing from the full range of Basler IP cameras with resolutions from VGA to 2 megapixels. In addition to high sensitivity and image quality, Basler IP cameras make a convincing argument with the following features:

Area of Interest (AOI): Users can define regions within the original field of view in order to increase the frame rate and to reduce the amount of data and the data storage costs.
Support for different compression formats: The MJPEG compression format as well as the MPEG-4 and H.264 compression formats are supported and can be combined.
Multicast connections: A single IP camera can simultaneously transmit images to multiple devices attached to the network while only using the bandwidth that is normally required to transmit to a single device.
Multistreaming: Several video data streams set for different qualities can be transmitted simultaneously by a single camera.


The following table shows which Basler IP camera features are supported by the video management system providers mentioned above:

                 
  MJPEG MPEG4 H.264 Multi-streaming Area of Interest (AOI) Multicast  
 Netavis x x* x* x* x x  
 NUUO x x x x** x NA  
 Exacq x - x NA x x  
 Lenel x x x x x NA  
 
* version 3.2 and higher
** version 3.4 and higher
NA = not available in the software

You can find an overview of all of the companies that support Basler cameras in their systems on our website under Partners and Integrators > VMS.

© 2010 Basler AG | Imprint | Legal Policy