Yokohama Show Preview - New Products Highlighted in Japan
Basler will exhibit a number of very attractive products at the Yokohama Show in Japan in June. In addition to the well-established, popular
Basler scout and
Basler pilot cameras and the new
Basler runner cameras, we will exhibit the following products:
The Basler A406k - our fastest 4 megapixel camera - and the Linx Ginga digital-CL4e-F-EX4 frame grabber
Basler is launching its new
A406k camera at the Yokohama show. This will be the first “live” showcase of the Basler A406k, our fastest four megapixel camera. This new camera provides 200 frames per seconds at its full resolution of 2352 x 1726 pixels. It is 45% faster than the next fastest competitive camera.
Basler sprint 8k - the solution for maximized throughput
New 8k members, the spL8192-20k, spL8192-39k, and spL8192-70k, are being added to
Basler’s sprint line scan family. The Basler sprint is designed to run at the highest possible speeds, to be very light sensitive, and to have an outstanding signal-to-noise ratio (SNR) under low light conditions. With its low detection limit (for low noise) and high QE level, the sprint´s unique sensor architecture lets the camera achieve adequate exposure even with the extremely short integration times seen at very high speeds.
We are looking forward to your visit!
For more information, please contact our Japan office at +81 (0)45 227 6210 or e-mail us at
bc.sales.japan@baslerweb.com.