| Basler pioneer | piA640-210gm/gc | piA1000-48gm/gc | piA1600-35gm/gc | piA1900-32gm/gc | ||
| Sensor Size (H x V pixels) | 648 x 488 | 1004 x 1004 | 1608 x 1208 | 1920 x 1084 | ||
| Sensor Type | Kodak KAI-0340 | Kodak KAI-1020 | Kodak KAI-2020 | Kodak KAI-2093 | ||
| Sensor Readout | Progressive scan CCD | Progressive scan CCD | Progressive scan CCD | Progressive scan CCD | ||
| Pixel Size (in µm) | 7.4 x 7.4 | 7.4 x 7.4 | 7.4 x 7.4 | 7.4 x 7.4 | ||
| Max. Frame Rate (at full resolution) | 210 | 48 | 35 | 32 | ||
| Mono/Color | yes/yes | yes/yes | yes/yes | yes/yes | ||
| Pixel Data Formats | Mono 8: 8 bits/pixel Mono 16: 12 bits/pixel YUV 4:2:2: 16 bits/pixel average Raw 8: 8 bits/pixel (R,G or B) Raw 16: 12 bits/pixel (R,G or B) and packed formats |
Mono 8: 8 bits/pixel Mono 16: 12 bits/pixel YUV 4:2:2: 16 bits/pixel average Raw 8: 8 bits/pixel (R,G or B) Raw 16: 12 bits/pixel (R,G or B) and packed formats |
Mono 8: 8 bits/pixel Mono 16: 12 bits/pixel YUV 4:2:2: 16 bits/pixel average Raw 8: 8 bits/pixel (R,G or B) Raw 16: 12 bits/pixel (R,G or B) and packed formats |
Mono 8: 8 bits/pixel Mono 16: 12 bits/pixel YUV 4:2:2: 16 bits/pixel average Raw 8: 8 bits/pixel (R,G or B) Raw 16: 12 bits/pixel (R,G or B) and packed formats |
||
| Synchronization | via external trigger, via software trigger, or free run |
via external trigger, via software trigger, or free run |
via external trigger, via software trigger, or free run |
via external trigger, via software trigger, or free run |
||
| Power Requirements | 12-24 VDC; via Hirose 12-pin connector (max. 10 meter cable lengths) |
12-24 VDC; via Hirose 12-pin connector (max. 10 meter cable lengths) |
12-24 VDC; via Hirose 12-pin connector (max. 10 meter cable lengths) |
12-24 VDC; via Hirose 12-pin connector (max. 10 meter cable lengths) |
||
| Lens Mount | C-mount | C-mount | C-mount | C-mount | ||
| Housing Size (L x W x H in mm) | 86.7 x 44 x 29 | 86.7 x 44 x 29 | 86.7 x 44 x 29 | 86.7 x 44 x 29 | ||
| Weight (typical) | ~ 200 g | ~ 200 g | ~ 200 g | ~ 200 g | ||
| I/O Ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | 2 opto-isolated input ports, 4 opto-isolated output ports | ||
| Software Driver | filter driver and performance driver (Basler pylon driver package) | filter driver and performance driver (Basler pylon driver package) | filter driver and performance driver (Basler pylon driver package) | filter driver and performance driver (Basler pylon driver package) | ||
| GenICam Compatible | yes | yes | yes | yes | ||