Reduced Pricing on GigE Patch Cables in Several Lengths
Basler is offering new GigE Cat-6 patch cables with price reductions up to 55 %. The new cables are available in 5, 10, 20, 30, and 50 meter lengths. They are equipped with shielded RJ-45 plugs on each end and are compatible with all Basler GigE camera series including the runner line scan series and the ace, scout, and pilot area scan camera families. Of course, the cables are EMC proven for industrial conditions and are tested with our cameras. You can find the full specification sheet below or download it from the Accessories section of our website.


For more information, please contact your sales representative.

       
 Order No. Item  
 2000030284 CABLE GIGE, CAT.6, 2XRJ45, 5 meters  
 2000030285 CABLE GIGE, CAT.6, 2XRJ45,10 meters  
 2000030286 CABLE GIGE, CAT.6, 2XRJ45, 20 meters  
 2000030287 CABLE GIGE, CAT.6, 2XRJ45, 30 meters  
 2000030288 CABLE GIGE, CAT.7, 2XRJ45, 50 meters  
 
© 2010 Basler AG | Imprint | Legal Policy