The A405k and A405kc – New Four Megapixel Cameras with 167 FPS
Basler has closed a gap between the standard cameras in the A400 series (the A402k/kc, A403k/kc, and A404k/kc) and the high-end A406k/kc cameras. The A406k and A406kc are among the fastest Camera Link-based four megapixel cameras.

With a resolution of 2320 x 1726 pixels and a 7 µm x 7 µm pixel size, A406 cameras achieve a speed of 209.3 frames per second. Pixel data is transferred via 10 taps at 85 MHz, which is the current maximum clock speed for Camera Link. There are only a few frame grabbers worldwide, however, that are capable of handling this amount of data. Data transfer of more than 800 MB/s from the camera requires a PCIe card with eight lanes, but in most cases, frame grabbers only have four lanes.

To create A405k/kc cameras that will run at the maximum speed available on standard grabbers, Basler reduced the internal frame rate to 167 frames per second at a resolution of 2330 x 1726 pixels. With these specifications, nearly all grabbers are able to run in an 8 tap, 8 bit mode at 85 MHz and can handle the data stream. Grabbing 167 frames per second and processing these frames at the same time is just within the capabilities of a standard system. The A405k/kc can also achieve a rate of 167 frames per second in 8 tap, 10 bit mode, but a high-end frame grabber is required.

Currently the A400 family includes the following members:

             
 A402k/kc 2352 x 1726 pixels 24 fps 50 MHz with 2 taps 8 and 10 bits  
 A403k/kc 2352 x 1726 pixels 48 fps 50 MHz with 4 taps 8 and 10 bits  
 A404k/kc 2352 x 1726 pixels 96 fps 50 MHz with 8 taps 8 and 10 bits  
 A405k/kc 2320 x 1726 pixels 167 fps 85 MHz with 8 taps 8 and 10 bits  
 A406k/kc 2320 x 1726 pixels 209 fps 85 MHz with 10 taps 8 bits  
 
On the A404k/kc, the 48 frames per second max frame rate can be reached when using the 10 bit mode.

Due to triple shading correction functionality that raises CMOS sensor performance to the level of a CCD sensor, all A400 series members provide excellent image quality. Cameras in the A400 family are available in both monochrome and color.


For more information, please contact us at +49 4102 463-500 or e-mail us at bc.sales.europe@baslerweb.com.

© 2010 Basler AG | Imprint | Legal Policy