Basler IP-Fixed-Box camera sensor

IP Fixed Box Models

Basler's network camera portfolio includes IP cameras with CCD or CMOS sensors providing resolutions from VGA to 5 megapixels. You'll find that their exceptional image quality and extremely fast frame rates of up to 95 fps make a convincing argument. With their robust metal housings and 109.7 mm x 29 mm x 44 mm dimensions, our network cameras are an ideal choice for your application.
Our surveillance cameras offer you:
  • Resolutions from VGA to 5 megapixels
  • Max. frame rates of up to 95 fps
  • CCD and CMOS sensors
  • Flexible areas of interest (AOIs)
  • MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
  • DC iris control, PoE, SD card slot
Camera Model Sensor Technology Resolution
(H x V pixels)
Frame Rate MJPEG Frame Rate H.264
BIP2-1000c CCD 1024 x 768 30 fps 30 fps
BIP2-1000c-dn CCD 1024 x 768 30 fps 30 fps
BIP2-1280c CMOS 1280 x 720 30 fps 30 fps
BIP2-1280c-dn CMOS 1280 x 720 30 fps 30 fps
BIP2-1300c CCD 1280 x 960 30 fps 30 fps
BIP2-1300c-dn CCD 1280 x 960 30 fps 30 fps
BIP2-1600-25c CCD 1600 x 1200 25 fps 25 fps
BIP2-1600-25c-dn CCD 1600 x 1200 25 fps 25 fps
BIP2-1600c CCD 1600 x 1200 12.5 fps 12.5 fps
BIP2-1600c-dn CCD 1600 x 1200 12.5 fps 12.5 fps
BIP2-1920-30c CMOS 1920 x 1080 30 fps 30 fps
BIP2-1920c CMOS 1920 x 1080 30 fps 30 fps
BIP2-1920c-dn CMOS 1920 x 1080 30 fps 30 fps
BIP2-2500c CMOS 2560 x 1920
1920 x 1440
9 fps
15 fps
9 fps
15 fps
BIP2-2500c-dn CMOS 2560 x 1920
1920 x 1440
9 fps
15 fps
9 fps
15 fps
BIP2-640c CCD 640 x 480 60 fps 95 fps
BIP2-640c-dn CCD 640 x 480 60 fps 95 fps

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

Films

CAD / Technical Drawings

BIP Finder

Basler IP Camera Control

IP Camera Firmware

BIP Calculator

Camera Quick Finder

Find Product

Network Camera Selector

Enter your criteria and find a suitable camera model. 
 
Network Camera Selector

Live Demo

You can view live images, and you can change and test the Basler network camera's configuration.
 
Camera Live-Demo

Network Cameras