embedded world

Vision for Embedded

Learn all about Basler camera modules and development kits for embedded vision at embedded world 2017. Visit us at booth 2-528!

Request Free Ticket

Components for Embedded Vision

An embedded vision system is comprised of more than just camera and processing board. To establish a stable solution, you'll need components tailored to work perfectly with the camera and application.
We offer you a comprehensive portfolio of components, including lenses, cables, and lens accessories. To ensure that your embedded vision solution works troublefree, all accessories we offer have been extensively tested for compatibility with Basler cameras. We work with licensed suppliers so that reliable individual components come together as highly effective total systems for embedded vision applications.

The benefits at a glance:
  • Easy camera integration through compatible components
  • Large portfolio of components optimally harmonized for your camera
  • One stop for all components of your image processing system
  • Stable system performance thanks to the strictest quality standards

S-Mount Lenses

S-Mount Lenses
  • Small design
  • Good price/performance ratio
  • Max. image circle: 1/3" - 1/1.8"   
  • Focal lengths: 2.1 - 50 mm
  • Aperture: Fix, F1.6 - 2.5

C-Mount Lenses

C-Mount Lenses
  • Very good image quality
  • Variable shutter
  • Max. image circle: 1/2.5" - 2/3"  
  • Focal lengths: 4 - 75 mm
  • Aperture: Manually adjustable, F1.4 - 22

Go to lenses

Lens Adapters and Spacer Rings

Lens Adapters and Spacer Rings
  • S-mount and C-mount lenses can be used with CS-mount cameras
  • CS- to C-mount adapter
  • Spacer ring for mounting Basler lenses onto CS-mount cameras

Go to lens accessories

USB 3.0 Cables

USB 3.0 Cables
  • Flawless data transfer without image loss
  • Cable types: passive; extension hybrid cable
  • Lengths: passive: 1 – 8 m; extension hybrid cable: 10 m, 20 m
  • Plug types (camera side): Type Micro B plug: straight, 90° angled, screw-down, non-screw down
  • Plug types (host side): Type A plug without screw-downs

Go to USB 3.0 cables

I/O Board for Basler dart

I/O Board for Basler dart
  • Simple and non-disruptive control of the I/Os
  • Dimensions: 29 mm x 29 mm

Go to I/O board
Interested in learning more about Basler components for embedded vision applications? Please contact our Sales Team for more information.

We’d Be Glad to Help You

Have a question about our products for your embedded application?
Talk to us!

Help with Integration and Design

Do you need help with the integration of image processing into your embedded architecture?
The Basler Partner Network can help

Brochure - Embedded Vision

Here you can find our brochure on Basler’s portfolio for embedded vision systems.

Embedded Vision

Would you like to learn more about embedded vision technology?

Technical information

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more
 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.