embedded world

Vision for Embedded

Basler's premiere at this year's embedded world in Nuremberg was a great success — see for yourself!

See Tradeshow Highlights

Basler Cameras for Embedded Vision Applications

Top quality, conformity to standards, USB and LVDS-based interfaces and pylon Camera Software Suite — these are just a few arguments in favor of Basler camera modules for embedded vision applications.
Basler cameras help make a wide range of embedded vision systems possible: Camera modules, for example, can be connected via USB 3.0 to a single-board computer or directly into an SoC (System-on-Chip) or FPGA (Field Programmable Gate Array). You can also use Basler cameras for a variety of embedded vision  solutions, including
  • Portable medical devices
  • Systems for automated license plate reading
  • Industrial inspection solutions
  • Stereo cameras
  • Code readers

Basler's embedded vision cameras are available in both USB 3.0 and proprietary BCON for LVDS interface versions. Basler’s pylon Camera Software Suite makes it easier to connect cameras over a fixed programming interface (API) for camera configuration via USB 3.0 or BCON and image processing via USB 3.0.

Basler camera modules for embedded vision naturally also meet the highest quality standards and are compatible with all current machine vision standards and GenICam.

Basler dart with BCON for LVDS Interface

With Basler's proprietary BCON for LVDS interface, developed specifically for embedded vision applications, Basler dart cameras can be connected directly into an SoC or FPGA, allowing for the design of even the smallest of embedded vision systems. This is especially beneficial for mobile applications that rely on low levels of energy consumption, ultra-compact system design, all without compromising on top image quality. The image quality, performance and camera functionality in the dart camera series are easy to assess using the respective plug and play dart USB model. One particularly convenient way to handle this is to use our evaluation kit that covers all aspects of the dart USB camera. We also offer a development kit for simple evaluation of the Basler dart camera with BCON interface and as a basis for your embedded vision application.
Overview of all Basler dart cameras with BCON interface:

Model

Resolution (H x V pixels)

Sensor

Frame Rate

Mono/Color

Interface

daA1280-54bc

1280 x 960

AR0134

54 fps

Color

BCON

daA1280-54bm

1280 x 960

AR0134

54 fps

Mono

BCON

daA1600-60bc

1600 x 1200

EV76C570

60 fps

Color

BCON

daA1600-60bm

1600 x 1200

EV76C570

60 fps

Mono

BCON

daA2500-14bc

2592 x 1944

MT9P031

14 fps

Color

BCON

daA2500-14bm

2592 x 1944

MT9P031

14 fps

Mono

BCON

Basler dart with USB 3.0 Interface

The extra-compact Basler dart with a standard-compliant USB 3.0 interface is highly suited for use with single-board computers. USB 3.0 is known for fast data transfer rates, but the camera module can also connect to USB 2 systems. We are pleased to offer an evaluation kit  to help you evaluate the Basler dart camera with USB 3.0 interface.
Overview of all Basler dart cameras with USB 3.0 interface:

Model

Resolution (H x V pixels)

Sensor

Frame Rate

Mono/Color

Interface

daA1280-54uc

1280 x 960

AR0134

54 fps

Color

USB 3.0

daA1280-54um

1280 x 960

AR0134

54 fps

Mono

USB 3.0

daA1600-60uc

1600 x 1200

EV76C570

60 fps

Color

USB 3.0

daA1600-60um

1600 x 1200

EV76C570

60 fps

Mono

USB 3.0

daA1920-15um

1920 x 1080

MT9P031

15 fps

Mono

USB 3.0

daA1920-30uc

1920 x 1080

MT9P031

30 fps

Color

USB 3.0

daA1920-30um

1920 x 1080

MT9P031

30 fps

Mono

USB 3.0

daA2500-14uc

2592 x 1944

MT9P031

14 fps

Color

USB 3.0

daA2500-14um

2592 x 1944

MT9P031

14 fps

Mono

USB 3.0

Basler ace with USB 3.0 Interface

Basler's ace series offers you a broad camera spectrum at various resolutions and frame rates with outstanding image quality. Basler ace cameras are available with various interfaces, including USB 3.0 and GigE.

Overview of selected Basler ace cameras:

CMOS Sensor Models

Benefits

Resolution (H x V pixels)

Frame Rate

Interface

Pixel Size  [μm2]

Shutter Technology

ace with PYTHON sensors from ON Semiconductor

Top speed, excellent price/performance ratio

VGA -

5 MP

Up to 750 fps

USB 3.0,

GigE

4.80 x 4.80

Global shutter

ace with CMOSIS sensors

Top speed, NIR-optimized variants, large pixel sizes

2 MP,

4 MP

 

Up to 165 fps

USB 3.0,

GigE

5.50 x 5.50

Global shutter

ace with SONY Pregius IMX sensors

Excellent image quality, top speeds for demanding applications

2.3 MP -

5 MP

 

Up to 164 fps

USB 3.0,

GigE

5.86 x 5.86

3.45 x 3.45

Global shutter

ace with APTINA sensors

Top resolutions

2 MP - 14 MP

Up to 25 fps

USB 3.0,

GigE

2.2 x 2.2

1.67 x 1.67

1.4 x 1.4

Rolling shutter

Interested in learning more about Basler cameras for embedded vision applications? Please contact our Sales Team for more information.

We’d Be Glad to Help You

Have a question about our products for your embedded application?
Talk to us!

Help with Integration and Design

Do you need help with the integration of image processing into your embedded architecture?
The Basler Partner Network can help

Brochure - Embedded Vision

Here you can find our brochure on Basler’s portfolio for embedded vision systems.

Embedded Vision

Would you like to learn more about embedded vision technology?

Technical information

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more