BIP2-1600-25c-dn

IP Fixed Box Models

IP Fixed Box BIP2-1600-25c-dn

Fast, Sensitive, 2 Megapixels

With the Basler BIP2-1600-25c-dn IP camera, you can benefit from real-time frame rates (25 fps) at resolutions of 2 megapixels. If you need high frame rates and optimal color fidelity in low light, this network camera model is especially suitable for your application. Its global shutter technology and real-time trigger functionality mean that the BIP2-1600-25c-dn high definition camera is the ideal solution for ITS projects.

This model offers you:

  • Resolution: 1600 x 1200 pixels (CCD)
  • Max. frame rate: 25 fps
  • Flexible areas of interest (AOIs)
  • MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
  • DC iris drive, PoE, IR-cut filter
  • SD card slot

 

 
Resolution
(H x V pixels)
1600 px x 1200 px
Pixel Size horizontal/vertical 4.4 µm x 4.4 µm
Frame Rate MJPEG 25 fps
Frame Rate MPEG-4 25 fps
Frame Rate H.264 25 fps
Synchronization
  • external trigger
  • NTP
Exposure Control
  • automatic
  • manual
Day/Night Functionality yes (movable IR-cut filter)
Audio Functionality no
Minimum Illumination color: 0.4 lux (F1.4/33ms), day/night: 0.11 lux (F1.4/33ms)
Lens DC iris drive (lens not included)
Image Settings
  • automatic gain
  • exposure area
  • backlight compensation
  • white balance
  • electronic shutter
  • 180° image rotation
  • anti-flicker
  • electronic PTZ via AOI (API)
  • text overlay
  • privacy masks
  • motion detection
  • multiple Areas of Interest (AOIs)
Video Compression
  • MJPEG: multiple compression levels
  • MPEG-4: SP (Level 3)
  • H.264 (MPEG-4 AVC): High Profile levels up to 5.0, Baseline Profile
Video Streaming multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, uncompressed YUV images, multicast and unicast
Alarm Management ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input (real-time trigger); image upload over FTP, e-mail, or HTTP
Protocols
  • TCP/IP
  • HTTP
  • FTP
  • UDP
  • ICMP
  • ARP
  • DHCP
  • NTP
  • RTP
  • RTSP
  • RTCP
  • SMTP
  • IGMP
  • ZEROCONF
  • QoS Layer 3
  • SNMP
Processor
  • Multimedia Video Processor
  • FPGA
Memory (RAM) 256 MB
Memory (Flash) 64 MB
Housing Size (L x W x H) 109.7 mm x 44.0 mm x 29.0 mm, metal
Operating Conditions
  • -10 °C - 45 °C (14 °F - 113 °F)
  • <90% relative humidity (non-condensing)
  • starting temperature: 0 °C - 45 °C (32 °F - 113 °F)
Lens Mount
  • CS-mount
Digital Input/Output (configurable) 3
Connectors
  • RJ-45 connector for 10/100 BASE-T Ethernet, full or half duplex
  • 8-pin terminal for DC power
  • digital I/O
  • RS-485
Power Requirements PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC
Power Consumption (typical) 4.6 W
Weight (typical) 210 g
Conformity
  • CE
  • RoHS
  • IP30
  • FCC Class A
  • IEEE 802.3af (PoE)
  • UVV Kassen
  • ONVIF (1.02)
  • DIN EN 60068-2-6
  • DIN EN 60068-2-27
  • DIN EN 60068-2-29
  • DIN EN 60068-2-64
  • Real Time Trigger
  • External Trigger
  • YUV (I420)
  • Strobe Output
  • Strobe Delay
  • Strobe Duration
  • Multi Streaming
Browser
  • Internet Explorer 8.0 or higher
ONVIF yes
Order Number 106173
IP Fixed Box BIP2-1600-25c-dn  - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

Films

CAD / Technical Drawings

BIP Finder

Basler IP Camera Control

IP Camera Firmware

BIP Calculator

Camera Quick Finder

Find Product

Network Camera Selector

Enter your criteria and find a suitable camera model. 
 
Network Camera Selector

Network Cameras

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.