IP Fixed Box Models

IP Fixed Box BIP2-1300c

Fast, Sensitive, Megapixel

For real-time video in HD, the Basler BIP2-1300c IP camera provides megapixel resolution and frame rates of up to 30 fps. It is equipped with the latest high performance Sony CCD sensor. If your application calls for real-time video and exceptional image quality in 720p HD, this network camera is the right choice for you.

his model offers you:

  • Resolution: 1280 x 960 pixels (CCD)
  • Max. frame rate: 30 fps
  • Flexible areas of interest (AOIs)
  • MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
  • DC iris drive, PoE, SD card slot


(H x V pixels)
1280 px x 960 px
Pixel Size horizontal/vertical 3.75 µm x 3.75 µm
Frame Rate MJPEG 30 fps
Frame Rate MPEG-4 30 fps
Frame Rate H.264 30 fps
  • external trigger
  • NTP
Exposure Control
  • automatic
  • manual
Day/Night Functionality no
Audio Functionality no
Minimum Illumination 0.34 lux (F1.2/33ms)
Lens DC iris drive (lens not included)
Image Settings
  • automatic gain
  • exposure area
  • backlight compensation
  • white balance
  • electronic shutter
  • 180° image rotation
  • anti-flicker
  • electronic PTZ via AOI (API)
  • text overlay
  • privacy masks
  • motion detection
  • multiple Areas of Interest (AOIs)
Video Compression
  • MJPEG: multiple compression levels
  • MPEG-4: SP (Level 3)
  • H.264 (MPEG-4 AVC): High Profile levels up to 5.0, Baseline Profile
Video Streaming multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, uncompressed YUV images, multicast and unicast
Alarm Management ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input (real-time trigger); image upload over FTP, e-mail, or HTTP
  • TCP/IP
  • HTTP
  • FTP
  • UDP
  • ICMP
  • ARP
  • DHCP
  • NTP
  • RTP
  • RTSP
  • RTCP
  • SMTP
  • IGMP
  • QoS Layer 3
  • SNMP
  • Multimedia Video Processor
  • FPGA
Memory (RAM) 256 MB
Memory (Flash) 64 MB
Housing Size (L x W x H) 109.7 mm x 44.0 mm x 29.0 mm, metal
Operating Conditions
  • -10 °C - 50 °C (14 °F - 122 °F)
  • <90% relative humidity (non-condensing)
  • starting temperature: 0 °C - 50 °C (32 °F - 122 °F)
Lens Mount
  • CS-mount
Digital Input/Output (configurable) 3
  • RJ-45 connector for 10/100 BASE-T Ethernet, full or half duplex
  • 8-pin terminal for DC power
  • digital I/O
  • RS-485
Power Requirements PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC
Power Consumption (typical) 3.5 W
Weight (typical) 210 g
  • FCC Class B
  • CE
  • RoHS
  • IP30
  • IEEE 802.3af (PoE)
  • UVV Kassen
  • ONVIF (1.02)
  • DIN EN 60068-2-6
  • DIN EN 60068-2-27
  • DIN EN 60068-2-29
  • DIN EN 60068-2-64
  • Real Time Trigger
  • External Trigger
  • YUV (I420)
  • Strobe Output
  • Strobe Delay
  • Strobe Duration
  • Multi Streaming
  • Internet Explorer 8.0 or higher
Order Number 106163
IP Fixed Box BIP2-1300c  - Dimensions



Application Notes


White Papers

Success Stories

Marketing Notes


CAD / Technical Drawings

BIP Finder

Basler IP Camera Control

IP Camera Firmware

BIP Calculator

Camera Quick Finder

Find Product

Network Camera Selector

Enter your criteria and find a suitable camera model. 
Network Camera Selector

Network Cameras

Please activate cookies in order to download files without having to fill in your data again the next time you visit.