BIP2-1280c

IP Fixed Box Models

IP Fixed Box BIP2-1280c

Fast, High Definition, Cost Effective

If your network video project calls for HD resolution, even in poor lighting, the Basler BIP2-1280c IP camera with its standard 720p HD resolution is the right choice for you. This price-sensitive network camera is equipped with a CMOS sensor and DC iris drive to eliminate smearing effects in rapidly changing lighting conditions.

This model offers you:

  • Resolution: 1280 x 720 pixels (CMOS)
  • Max. frame rate: 30 fps
  • Flexible areas of interest (AOIs)
  • MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
  • DC iris drive, PoE, SD card slot

 

 
Resolution
(H x V pixels)
1280 px x 720 px
Pixel Size horizontal/vertical 3.3 µm x 3.3 µm
Frame Rate MJPEG 30 fps
Frame Rate MPEG-4 30 fps
Frame Rate H.264 30 fps
Synchronization
  • external trigger
  • NTP
Exposure Control
  • automatic
  • manual
Day/Night Functionality no
Audio Functionality no
Minimum Illumination 0.55 lux (F1.2/33ms)
Lens DC iris drive (lens not included)
Image Settings
  • automatic gain
  • exposure area
  • backlight compensation
  • white balance
  • electronic shutter
  • 180° image rotation
  • anti-flicker
  • electronic PTZ via AOI (API)
  • text overlay
  • privacy masks
  • motion detection
  • multiple Areas of Interest (AOIs)
Video Compression
  • MJPEG: multiple compression levels
  • MPEG-4: SP (Level 3)
  • H.264 (MPEG-4 AVC): High Profile levels up to 5.0, Baseline Profile
Video Streaming multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, multicast and unicast
Alarm Management ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input; image upload over FTP, e-mail, or HTTP
Protocols
  • TCP/IP
  • HTTP
  • FTP
  • UDP
  • ICMP
  • ARP
  • DHCP
  • NTP
  • RTP
  • RTSP
  • RTCP
  • SMTP
  • IGMP
  • ZEROCONF
  • QoS Layer 3
  • SNMP
Processor
  • Multimedia Video Processor
  • FPGA
Memory (RAM) 256 MB
Memory (Flash) 64 MB
Housing Size (L x W x H) 109.7 mm x 44.0 mm x 29.0 mm, metal
Operating Conditions
  • -10 °C - 50 °C (14 °F - 122 °F)
  • <90% relative humidity (non-condensing)
  • starting temperature: 0 °C - 50 °C (32 °F - 122 °F)
Lens Mount
  • CS-mount
Digital Input/Output (configurable) 3
Connectors
  • RJ-45 connector for 10/100 BASE-T Ethernet, full or half duplex
  • 8-pin terminal for DC power
  • digital I/O
  • RS-485
Power Requirements PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC
Power Consumption (typical) 3.2 W
Weight (typical) 210 g
Conformity
  • FCC Class B
  • CE
  • RoHS
  • IP30
  • UL
  • IEEE 802.3af (PoE)
  • UVV Kassen
  • ONVIF (1.02)
  • DIN EN 60068-2-6
  • DIN EN 60068-2-27
  • DIN EN 60068-2-29
  • DIN EN 60068-2-64
  • Strobe Output
  • Strobe Delay
  • Strobe Duration
  • Multi Streaming
Browser
  • Internet Explorer 8.0 or higher
ONVIF yes
Order Number 106190
IP Fixed Box BIP2-1280c  - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

Films

CAD / Technical Drawings

BIP Finder

Basler IP Camera Control

IP Camera Firmware

BIP Calculator

Camera Quick Finder

Find Product

Network Camera Selector

Enter your criteria and find a suitable camera model. 
 
Network Camera Selector

Network Cameras

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.