Basler sprint line scan camera closeup view

sprint Series

Fast, faster, sprint
Basler sprint cameras are perfectly suited for applications that require high speed and outstanding sensitivity. These cameras can reach up to 140 kHz line rates at 4k resolution. Basler developed a CMOS sensor specifically for use in the sprint series. This sensor has a very low noise level, is especially light sensitive, and provides excellent image quality, even under poor lighting conditions. In addition, the color models provide outstanding color fidelity. All of this means that sprint cameras are especially well suited for applications such as printing inspection and control, mail sorting, web inspection, and surface inspection.

The advantages of the Basler sprint series include:
  • 2k, 4k, and 8k resolution
  • Max. line rates of 140 kHz
  • Especially high sensitivity
  • Standardized Camera Link interface
  • Fully quality tested and calibrated for consistently high performance and reliability

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Camera Configuration Tool (CCT+)

Basler Binary Protocol Library (BBPL)

Frame Rate Calculator

Camera Configuration Tool Plus (CCT+)
The Camera Configuration Tool Plus (CCT+) is designed for use with both the older and current generations of Basler Camera Link cameras, enabling users to change parameters via a serial connection.
http://www.baslerweb.com/CCTplus
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under "Customer Service/Third Party".
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

Line Scan Camera Selector

Enter your criteria and find a line scan camera model that suits your needs.
Line Scan Camera Selector

Accessories