Basler runner line scan camera closeup view

runner Camera

Compact, cost effective, outstanding image quality
The Basler runner is a tri-linear color camera. This camera provides high image quality, and with a GigE interface that makes cable lengths of up to 100 meters possible, it is very easy to integrate.  This is a major advantage for the very large systems that are typical for line scan camera applications. The runner color camera provides exceptionally good inspection performance with a very low noise level, even at the 1 Hz to 100 Hz line scan rates that are difficult for most line scan cameras to handle.
The advantages of the Basler runner camera include:
  • Tri-linear 2k camera (color)
  • Line rate of 9,20 kHz
  • Standardized GigE interface
  • Fully quality tested and calibrated for consistently high performance and reliability
Camera modelResolutionLinerateMono/ColorInterface
ruL2098-10gc2098 px9.20 kHzColorGigE

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

Line Scan Camera Selector

Enter your criteria and find a line scan camera model that suits your needs.
Line Scan Camera Selector

Accessories