Basler Microscopy Cameras

Precise, reliable, highest performance and value for money!
Basler Microscopy Cameras
Basler’s digital microscope cameras provide top image quality in real-time, outstanding color reproduction and fidelity, and a high dynamic range. These are prerequisites essential for reproducible, detailed observation, differentiation and analysis of the most delicate structures in materials or biological samples.
The Basler Microscopy Cameras are the centerpiece of Basler’s PowerPack for Microscopy which delivers all the necessary components for a straightforward setup and easy installation, including the Basler Microscopy Software for camera control, image acquisition, processing, analysis and documentation.
Basler Microscopy pulse – Reliable lightweight
The Basler Microscopy pulse cameras with resolutions between 1.2 MP and 5 MP come with USB 3.0 as standard interface. The established Aptina CMOS sensor technology offers accurate and reproducible results for a broad range of standard light microscopy applications. Your benefits include:
  • Cost-efficiency and ease of use
  • USB 2.0 backward compatibility for maximum system flexibility
  • High frame rates for smooth live viewing, fast focusing and sample screening
  • Optimized image enhancement and color adjustment algorithms for outstanding color reproduction and brilliant contrasts
Basler Microscopy ace – Exceptional performance of Sony PREGIUS sensors
The Basler Microscopy ace cameras feature Sony's latest-generation IMX CMOS sensors. The Basler Microscopy ace models, with resolutions up to 5.1 MP, achieve a new level of image quality, thus being the ideal choice for moderate to challenging microscopy applications in life sciences, diagnostics, materials science and engineering technology, forensics and many others. Your benefits include:
  • Exceptional price/performance ratio
  • Outstanding image quality with excellent light sensitivity and very high dynamic range
  • Ultra-high frame rates of up to 200 fps for smooth live video preview, fast focusing and sample screening even at full resolution
  • Newly implemented image enhancement and color adjustment algorithms for exceptional color reproduction, as well as precise and reliable true-to-life results
Camera model Resolution
(H x V pixels)
Sensor Frame Rate Mono/Color Interface
Microscopy ace 1.3 MP 145 1280 x 1024 ON Semiconductor 145 fps Color USB 3.0
Microscopy ace 1.3 MP 200 1280 x 1024 ON Semiconductor 200 fps Mono USB 3.0
Microscopy ace 1.3 MP 48 1280 x 1024 Sony PREGIUS 48 fps Color USB 3.0
Microscopy ace 2.3 MP 1920 x 1200 Sony PREGIUS 82 fps Color USB 3.0
Microscopy ace 3.2 MP 2048 x 1536 Sony PREGIUS 55 fps Color USB 3.0
Microscopy ace 5.1 MP 2448 x 2048 Sony PREGIUS 35 fps Color USB 3.0
Microscopy pulse 1.2 MP 1280 x 960 Aptina 54 fps Color USB 3.0
Microscopy pulse 2.0 MP 1920 x 1080 Aptina 30 fps Color USB 3.0
Microscopy pulse 3.3 MP 2048 x 1584 20 fps Color USB 3.0
Microscopy pulse 5.0 MP 2592 x 1944 Aptina 14 fps Color USB 3.0
Basler Microscopy Software Included in Your PowerPack
Included in your Basler PowerPack for Microscopy is the Basler Microscopy Software for camera control, image acquisition, processing and analysis. Camera and software are well-matched to ensure reliable performance. The easy installation as well as the intuitive user interface together with a comprehensive help tool for all features and functions makes your Basler PowerPack for Microscopy an ideal solution for monitoring, documentation and archiving in educational and routine research and industrial settings. Benefit from advanced professional software features, such as calibration, measurement, annotation and archiving. Hue, saturation, brightness, contrast, gamma and gain controls provide advanced image enhancement and color adjustment options, to achieve exceptional color reproduction. The software can be easily customized to best fit your workflow.
www.baslerweb.com/MicroscopySoftware

Camera Quick Finder

Find Product

Basler PowerPack for Microscopy

Your tailored all-round camera package for microscopy!
Discover it now

White Paper - Microscopy

How can I find the right digital camera for my microscopy application?

Basler at analytica 2016

Show-Highlights

Brochure - Medical & Life Sciences

Here you can find Basler's brochure for Medical & Life Sciences.

Accessories