scA1400-17gc

scout Series

Basler scout scA1400-17gc Area Scan Camera

The Basler scA1400-17gc GigE camera with the Sony ICX285 CCD sensor delivers 17 frames per second at 1.4 MP resolution.

 
Resolution
(H x V pixels)
1390 px x 1038 px
Pixel Size horizontal/vertical 6.45 µm x 6.45 µm
Frame Rate 17 fps
Mono/Color Color
Interface GigE
Video Output Format Mono 8, Bayer BG 8, Bayer BG 16, Bayer BG 12 Packed, YUV 4:2:2 Packed, YUV 4:2:2 (YUYV) Packed, RGB 8 Packed
Pixel Bit Depth 12 bits
Exposure Control
  • programmable via the camera API
Synchronization
  • external trigger
  • software
Housing box
Housing Size (L x W x H) in mm 73.7 x 44.0 x 29.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • C-mount
Digital Input 2
Digital Output 4
Power Requirements 12-24 VDC
Power Consumption (typical) 3.5 W
Weight (typical) 170 g
Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • FCC
Sensor Vendor Sony
Sensor ICX285
Shutter global shutter
Max. Image Circle 2/3 inch
Sensor Type CCD
Sensor Size (mm) 8.98 mm x 6.71 mm
Order Number 103973
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler scout scA1400-17gc Area Scan Camera - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Lenses

Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"

I/O Cables and/or Power Supply

Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O Cable, PLC, HRS 12p/open, twisted, 10 m
Power- I/O Cable PLC, HRS 12p/open, twisted, 20 m
Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
Power Supply 12 V, HRS 12-pin
Connector HRS 12 pin, female

Data Cables

Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 10 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 20 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 30 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 50 m
Cable GigE Cat 6, S/STP, 1x screw lock vertical, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock vertical, DrC, 10 m
Cable GigE Cat 6, S/STP, 1x screw lock vertical, DrC, 20 m

Cards, Hubs, Switches

GigE Card PCIe AdLink GIE62+ with PoE, 2 Ports
GigE Card PCIe AdLink GIE64+ with PoE, 4 Ports
GigE Card PCI Intel Pro/1000 GT Desktop Adapter, 1 Port
GigE Card PCIe Intel Pro/1000 PT Dual Port Server Adapter

Housings and Housing Accessories

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V
Pole Mount for Housing TransPac TPH 4000

Lens Accessories

Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount

Others

Tripod Mount scout
Camera Bracket: 360 / 90

Camera Quick Finder

Find Product

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suit your needs.
Area Scan Camera Selector
 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.