scout Series

Basler scout scA1000-30fm Area Scan Camera

The Basler scA1000-30fm FireWire camera with the Sony ICX204 CCD sensor delivers 30 frames per second at XGA resolution.

(H x V pixels)
1034 px x 779 px
Pixel Size horizontal/vertical 4.65 µm x 4.65 µm
Frame Rate 30 fps
Mono/Color Mono
Interface FireWire-b
Video Output Format Mono 8, Mono 16, Mono 12 Packed, YUV 4:2:2 Packed, YUV 4:2:2 (YUYV) Packed
Pixel Bit Depth 12 bits
Exposure Control
  • programmable via the 1394 bus
  • external trigger
  • via the 1394 bus
  • free-run
Housing box
Quantum Efficiency (typical) 43,0 % (at 545 nm)
Dark Noise (typical) 9,9 e¯
Saturation Capacity (typical) 13 ke¯
Dynamic Range (typical) 62,4 dB
Signal to Noise Ratio 41,1 dB
Housing Size (L x W x H) in mm 73.7 x 44.0 x 29.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • C-mount
Digital Input 2
Digital Output 4
Power Requirements 8-36 VDC
Power Consumption (typical) 2.5 W
Weight (typical) 160 g
  • CE
  • RoHS
  • IP30
  • FCC
  • DCAM
Sensor Vendor Sony
Sensor ICX204
Shutter global shutter
Max. Image Circle 1/3 inch
Sensor Type CCD
Sensor Size (mm) 4.81 mm x 3.62 mm
Order Number 103888
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler scout scA1000-30fm Area Scan Camera - Dimensions



Application Notes



White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon for OS X

Current pylon for Windows

Current pylon for Windows Redistributables

Current pylon for Linux

Archive pylon for Windows

Archive pylon for Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.


Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-1218-5M F1.8 f12mm
Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-2522-5M F2.2 f25mm
Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"

I/O Cables and/or Power Supply

Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O Cable, PLC, HRS 12p/open, twisted, 10 m
Power- I/O Cable PLC, HRS 12p/open, twisted, 20 m

Housings and Housing Accessories

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V
Pole Mount for Housing TransPac TPH 4000

Lens Accessories

Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Set of spare screws for Basler Lenses
Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount


Tripod Mount scout
Camera Bracket: 360 / 90

Camera Quick Finder

Find Product
Basler Lenses

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suit your needs.
Area Scan Camera Selector
Please activate cookies in order to download files without having to fill in your data again the next time you visit.