daA2500-14bc

Basler dart Series

Basler dart daA2500-14bc Area Scan Camera

The Basler daA2500-14bc BCON camera with the Aptina MT9P031 CMOS sensor delivers 14 frames per second at 5 MP resolution.

 
Available
Resolution
(H x V pixels)
2592 px x 1944 px
Pixel Size horizontal/vertical 2.2 µm x 2.2 µm
Frame Rate 14 fps
Mono/Color Color
Interface BCON
Video Output Format Mono 8/12, YUV 4:2:2 Packed (YCbCr 422), Bayer 8/12, RGB 8
Pixel Bit Depth 8, 12 bits
Exposure Control
  • programmable via the camera API
  • external trigger signal
Synchronization
  • external trigger
  • free-run
Housing board level
Operating System
  • Linux
Housing Size (L x W x H) in mm 4.9 x 27.0 x 27.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • CS-mount
  • S-mount
  • without-mount
Digital Input 1 LVDS Input
Digital Output 2 Outputs encoded with serial
General Purpose I/O 1, 2
Power Requirements Via Basler LVDS interface
Power Consumption (typical) 1.4 W
Weight (typical) 15 g
Conformity
  • CE
  • RoHS
  • UL (in preparation)
  • FCC
Sensor Vendor Aptina
Sensor MT9P031
Shutter rolling shutter
Max. Image Circle 1/2.5 inch
Sensor Type CMOS
Sensor Size (mm) 5.70 mm x 4.28 mm
Order Number No-Mount: 107148, CS-Mount: 107149, S-Mount: 107150
Physical Interface and I / O Control
  • LineSource Signals: UserOutput
  • Debouncer
  • Minimum Output Pulse Width
  • IO Signals: Exposure Active Signal
  • IO Signals: Flash Window Signal
  • IO Signals: UserOutput
Image Acquisition Control
  • FrameStartTrigger
  • Triggered by Software
  • Triggered by IO
  • Acquisition Status
Standard Features
  • Gain[All]
  • GainAuto
  • BlackLevel[All]
  • Digital Shift
  • Region of Interest
  • Binning Horizontal
  • Binning Vertical
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Gamma
  • ExposureAuto
  • AutoFunctionProfile
  • Test Images
  • Adjustable Gain All
  • Automatic Gain Control
  • Adjustable Black Level All
  • Gamma Correction (User)
  • Exposure Control via API
  • Exposure Control via external trigger
  • Automatic Exposure Control
Miscellaneous
  • Configuration Sets
  • Device Information
  • UserSets
  • UserDefinedValue
  • Device Information Parameters
Color Creation and Enhancement
  • Backlight Compensation
  • Anti-Flicker
  • sRGB Gamma Correction
  • Contrast Enhancement
  • Manual White Balance
  • S-Curve Contrast Mode
  • Automatic White Balance
  • LightSource Presets
  • Hue/Saturation (global)
PGI
  • 5x5 Debayering
  • Color-Anti-Aliasing
  • Improved Sharpness
  • Denoising
Chunks and Event Reporting
  • Exposure Time
Pixel Formats
  • Bayer12
  • RGB8
  • YUV422_8
  • Bayer8
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler dart daA2500-14bc Area Scan Camera - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product
Basler Lenses

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more

Basler dart hits the bullseye

PGI Video

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.