daA1920-30um

Basler dart Series

Basler dart daA1920-30um Area Scan Camera

The Basler daA1920-30um USB 3.0 camera with the Aptina MT9P031 CMOS sensor delivers 30 frames per second at 2 MP resolution.

 
Resolution
(H x V pixels)
1920 px x 1080 px
Pixel Size horizontal/vertical 2.2 µm x 2.2 µm
Frame Rate 30 fps
Mono/Color Mono
Interface USB 3.0
Video Output Format Mono 8, Mono 12
Pixel Bit Depth 8, 12 bits
Exposure Control
  • programmable via the camera API
  • external trigger signal
Synchronization
  • external trigger
  • free-run
Housing board level
Operating System
  • Windows
  • Linux
Housing Temperature 0 °C - 50 °C
Lens Mount
  • CS-mount
  • S-mount
  • without-mount
General Purpose I/O 2
Power Requirements Via USB 3.0 interface
Power Consumption (typical) 1.2 W
Weight (typical) 15 g
Conformity
  • CE
  • RoHS
  • GenICam
  • UL
  • USB3 Vision
Sensor Vendor Aptina
Sensor MT9P031
Shutter rolling shutter
Max. Image Circle 1/3.7 inch
Sensor Type CMOS
Sensor Size (mm) 4.22 mm x 2.38 mm
Order Number No-mount: 106686 / CS-Mount: 106687 / S-Mount: 106688
Physical Interface and I / O Control
  • LineSource Signals: UserOutput
  • Debouncer
  • Minimum Output Pulse Width
  • IO Signals: Flash Window Signal
  • IO Signals: UserOutput
Image Acquisition Control
  • FrameStartTrigger
  • Triggered by Software
  • Triggered by IO
  • Acquisition Status
Standard Features
  • Gain[All]
  • GainAuto
  • BlackLevel[All]
  • Digital Shift
  • Region of Interest
  • Binning Horizontal
  • Binning Vertical
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Gamma
  • ExposureAuto
  • AutoFunctionProfile
  • Test Images
  • Adjustable Gain All
  • Automatic Gain Control
  • Adjustable Black Level All
  • Gamma Correction (User)
  • Exposure Control via API
  • Exposure Control via external trigger
  • Automatic Exposure Control
Miscellaneous
  • Configuration Sets
  • Device Information
  • UserSets
  • UserDefinedValue
  • Device Information Parameters
Color Creation and Enhancement
  • Backlight Compensation
  • Anti-Flicker
  • Contrast Enhancement
Chunks and Event Reporting
  • Exposure Time
Pixel Formats
  • Mono8
  • Mono12
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler dart daA1920-30um Area Scan Camera - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Lenses

Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-1218-5M F1.8 f12mm
Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-2522-5M F2.2 f25mm
Lens Evetar M13B02118IRR1 F1.8 f2.1mm 1/3"
Lens Evetar M13B02820IR F2.0 f2.8mm 1/3"
Lens Evetar M13B03618IR F1.8 f3.6mm 1/3"
Lens Evetar M13B04218IR F1.8 f4.2mm 1/3"
Lens Evetar M13B0618IR F1.8 f6mm 1/3"
Lens Evetar M13B0818IR F1.8 f8mm 1/3"
Lens Evetar M13B1218IR F1.8 f12mm 1/3"
Lens Evetar M13B1618IR F1.8 f16mm 1/3"
Lens Evetar M12B2524IRM12 F2.4 f25mm 1/2"
Lens Evetar M12B3525IRM12 F2.5 f35mm 1/2"
Lens Evetar M12B5025IRM12 F2.5 f50mm 1/2"

I/O Cables and/or Power Supply

dart I/O board starter kit
dart I/O boards (5 pieces)
dart I/O adapter board mounting kit

Data Cables

Cable USB 3.0, Micro B / A, 1 m
Cable USB 3.0, Micro B / A, 3 m
Cable USB 3.0, Micro B 90 A3 / A, 1 m
Cable USB 3.0, Micro B 90 A3 / A, 3 m
Cable USB 3.0, Micro B 90 A3 / A, 5 m
Cable USB 3.0, Ext. A female / A male, 10 m
Cable USB 3.0, Ext. A female / A male, 20 m

Cards, Hubs, Switches

USB 3.0 Card PCIe, Renesas, 1 HC, x1, 2 Ports
USB 3.0 Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports
USB 3.0 Card PCIe, Renesas, 2HC, x4, 2 Ports
USB 3.0 Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports
USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
USB 3.0 Hub, 4 Ports side by side
Power Supply 40 W for USB 3.0 Hub, 4 Ports

Lens Accessories

Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Spacer ring CS-mount for Basler Lens
Set of spare screws for Basler Lenses
CS-mount to C-mount adapter

Camera Quick Finder

Find Product
Basler Lenses

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more

Basler dart hits the bullseye

PGI Video

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.