daA1600-60bm

Basler dart Series

Basler dart daA1600-60bm Area Scan Camera

The Basler daA1600-60bm BCON camera with the e2V EV76C570 CMOS sensor delivers 60 frames per second at 2 MP resolution.

 
Available
Resolution
(H x V pixels)
1600 px x 1200 px
Pixel Size horizontal/vertical 4.5 µm x 4.5 µm
Frame Rate 60 fps
Mono/Color Mono
Interface BCON
Video Output Format Mono 8/12, YUV 4:2:2 Packed (YCbCr 422), Bayer 8/12, RGB 8
Pixel Bit Depth 8, 12 bits
Exposure Control
  • programmable via the camera API
Synchronization
  • external trigger
  • free-run
Housing board level
Operating System
  • Linux
Housing Size (L x W x H) in mm 5.9 x 27.0 x 27.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • CS-mount
  • S-mount
  • without-mount
Digital Input 1 LVDS Input
Digital Output 2 Outputs encoded with serial
General Purpose I/O 1, 2
Power Requirements Via Basler LVDS interface
Power Consumption (typical) 1.3 W
Weight (typical) 15 g
Conformity
  • CE
  • RoHS
  • UL (in preparation)
  • FCC
Sensor Vendor e2v
Sensor EV76C570
Shutter global shutter
Max. Image Circle 1/1.8 inch
Sensor Type CMOS
Sensor Size (mm) 7.20 mm x 5.40 mm
Order Number No-Mount: 107110, CS-Mount: 107111, S-Mount: 107112
Physical Interface and I / O Control
  • LineSource Signals: UserOutput
  • Debouncer
  • Minimum Output Pulse Width
  • IO Signals: Exposure Active Signal
  • IO Signals: UserOutput
Image Acquisition Control
  • FrameStartTrigger
  • Triggered by Software
  • Triggered by IO
  • Acquisition Status
Standard Features
  • Gain[All]
  • GainAuto
  • BlackLevel[All]
  • Digital Shift
  • Region of Interest
  • Binning Horizontal
  • Binning Vertical
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Gamma
  • ExposureAuto
  • AutoFunctionProfile
  • Test Images
  • Adjustable Gain All
  • Automatic Gain Control
  • Adjustable Black Level All
  • Gamma Correction (User)
  • Exposure Control via API
  • Automatic Exposure Control
Miscellaneous
  • Configuration Sets
  • Device Information
  • UserSets
  • UserDefinedValue
  • Device Information Parameters
Color Creation and Enhancement
  • Backlight Compensation
  • Anti-Flicker
  • Contrast Enhancement
Chunks and Event Reporting
  • Exposure Time
Pixel Formats
  • Mono8
  • Mono12
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler dart daA1600-60bm Area Scan Camera - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

BCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read more

Basler dart hits the bullseye

PGI Video

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.