Basler beat

Basler beat Series

Brilliant CMOS Image Quality and Proven Design

High speed and high quality: the Basler beat high-resolution camera offers both, with its super-sensitive next-generation CMOSIS sensor CMV12000.  Its image quality far exceeds that offered by older CMOS sensors, and is easily comparable with the image quality of CCD sensor cameras.

The Basler beat camera features both a mono and color model at a full resolution of 12 megapixels, with progressive scan and global shutter technology. Superior Image Quality even at high image capture rates and high resolutions makes a convincing argument for this advanced camera family.

The advantages of the Basler beat family include:
  • 12 megapixels high-resolution sensor
  • More than 62 frames per second
  • Compact and rugged housing for easy integration
  • Compatible with the newest vision industry standards
  • Field-proven Basler pylon Camera Software Suite
  • Very attractive price/performance ratio
  • High bandwidth connection for maximum grabbing speed with Camera Link, and compatibility with all common frame grabbers
  • 100% quality checked and calibrated to give you consistent performance and reliability

Datasheets

Manuals

Application Notes

Certificates

EMVA Data

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suit your needs.
Area Scan Camera Selector

News

Accessories

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.