aviator Series

Basler aviator avA1900-60kc Area Scan Camera

The Basler avA1900-60kс Camera Link camera with the KAI-2150 CCD sensor delivers 62 frames per second at 2 MP resolution.

(H x V pixels)
1920 px x 1080 px
Pixel Size horizontal/vertical 5.5 µm x 5.5 µm
Frame Rate 62 fps
Mono/Color Color
Interface Camera Link
Video Output Format Bayer GR 8, Bayer GR 10, Bayer GR 12
Pixel Bit Depth 12 bits
Camera Link Clock 32.5 / 40 / 48 / 65 MHz
Exposure Control
  • trigger width or timed
  • external trigger
  • free-run
Housing box
Housing Size (L x W x H) in mm 40.7 x 62.0 x 62.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • C-mount
Digital Input 2
Digital Output 1
Power Requirements 12 VDC
Power Consumption (typical) 5.5 W
Weight (typical) 300 g
  • CE
  • RoHS
  • GenICam
  • IP30
  • FCC
Sensor Vendor ON Semiconductor
Sensor KAI-2150
Shutter global shutter
Max. Image Circle 2/3 inch
Sensor Type CCD
Sensor Size (mm) 10.56 mm x 5.94 mm
Order Number 104853
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler aviator avA1900-60kc Area Scan Camera - Dimensions



Application Notes


White Papers

Success Stories

CAD / Technical Drawings

Current pylon for OS X

Current pylon for Windows

Current pylon for Windows Redistributables

Current pylon for Linux

Archive pylon for Windows

Archive pylon for Linux

Basler Binary Protocol Library (BBPL)

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.


Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"

I/O Cables and/or Power Supply

Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O Cable, PLC, HRS 12p/open, twisted, 10 m
Power- I/O Cable PLC, HRS 12p/open, twisted, 20 m
Power Cable, HRS 6p/open, 10 m
Power Supply 12 V, HRS 6-pin
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Connector HRS 6 pin, female

Data Cables

Cable Camera Link MDR/MDR Full, 3 m
Cable Camera Link MDR/MDR Full, 5 m

Cards, Hubs, Switches

Framegrabber National Instruments PCIe-1430
Framegrabber National Instruments PCIe-1433

Housings and Housing Accessories

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V

Lens Accessories

Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount


Tripod Mount aviator, runner, sprint
Camera Bracket: 360 / 90

Camera Quick Finder

Find Product

Area Scan Camera Selector

Enter your criteria and find the right area scan cameras that suit your needs.
Area Scan Camera Selector
Please activate cookies in order to download files without having to fill in your data again the next time you visit.