acA750-30gc

ace Series

Basler ace acA750-30gc Area Scan Camera

The Basler acA750-30gc GigE camera with the Sony ICX409 CCD sensor delivers 30 frames per second at CCIR resolution.

 
Resolution
(H x V pixels)
748 px x 576 px
Pixel Size horizontal/vertical 6.5 µm x 6.25 µm
Frame Rate 30 fps
Mono/Color Color
Interface GigE
Video Output Format Mono 8, YUV 4:2:2 Packed, YUV 4:2:2 (YUYV) Packed
Pixel Bit Depth 12 bits
Exposure Control
  • programmable via the camera API
  • external trigger signal
Synchronization
  • external trigger
  • free-run
  • Ethernet connection
Housing box
Housing Size (L x W x H) in mm 42.0 x 29.0 x 29.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • C-mount
Digital Input 1
Digital Output 1
Power Requirements PoE or 12 VDC
Power Consumption (typical) 2.45 W
Power Consumption PoE 2.8 W
Weight (typical) 90 g
Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • UL
  • FCC
  • IEEE 802.3af (PoE)
Sensor Vendor Sony
Sensor ICX409
Shutter global shutter
Max. Image Circle 1/3 inch
Sensor Type CCD
Sensor Size (mm) 4.89 mm x 3.64 mm
Order Number 104841
Physical Interface and I / O Control
  • LineDebouncerTimeRaw/Abs
  • MinOutPulseWidthRaw/Abs
  • LineSource Signals: AcquisitionStartWait
  • LineSource Signals: FrameStartWait
  • LineSource Signals: Exposure Active
  • LineSource Signals: UserOutput
  • LineSource Signals: SyncUserOutput
  • LineSource Signals: TimerActive
Image Acquisition Control
  • AcquisitionStartTrigger
  • FrameStartTrigger
  • Triggered by Software
  • Triggered by IO
  • Trigger Delay
  • Acquisition Status
  • FrameBurstStartTrigger
Standard Features
  • Gain[All]
  • GainAuto
  • BlackLevel[All]
  • Digital Shift
  • Region of Interest
  • Reverse X (Horizontal Mirroring)
  • Gamma
  • ExposureTimeRaw/Abs
  • ExposureMode Level
  • ExposureAuto
  • AutoFunctionProfile
  • Lookup Table
  • Test Images
  • Sequencer
Miscellaneous
  • Device Information
  • UserSets
  • UserDefinedValue
  • RemoveParameterLimits
Color Creation and Enhancement
  • sRGB Gamma Correction
  • Manual White Balance
  • Automatic White Balance
  • LightSource Presets
  • Color Transformation RGB to RGB
  • Color Transformation YUV to RGB
  • Hue/Saturation (6 axis)
Chunks and Event Reporting
  • FrameStart
  • FrameStartOvertrigger
  • AcquisitionStart
  • AcquisitionStartOvertrigger
  • Time Stamp
  • I/O Line Status
  • CRC Checksum
  • Trigger Input Count
  • Frame Counter
  • Sequence Set Index
  • ExposureEnd
Pixel Formats
  • Mono8
  • YUV422_8
  • Bayer8
  • Bayer12
  • Bayer12Packed
Please find the mechanical drawings (CAD) in the “Downloads” tabBasler ace acA750-30gc Area Scan Camera - Dimensions

Datasheets

Manuals

Application Notes

Certificates

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Frame Rate Calculator

pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Lenses

Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-1218-5M F1.8 f12mm
Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-2522-5M F2.2 f25mm
Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"

I/O Cables and/or Power Supply

Power-I/O Cable HRS 6p/open, twisted, 10 m
Opto-GP-I/O Y-Cable 6p/open, 2 x 10 m
PoE Single Port Injector POE21U
Power-I/O PLC+ Cable 6p/open, 10 m
Power-I/O Cable PLC, HRS 6p/open, twisted, 10 m
Power Supply 12 V, HRS 6-pin
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Connector HRS 6 pin, female

Data Cables

Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 20 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 25 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 10 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 20 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 30 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 50 m

Cards, Hubs, Switches

GigE Card PCIe AdLink GIE62+ with PoE, 2 Ports
GigE Card PCIe AdLink GIE64+ with PoE, 4 Ports
GigE Card PCI Intel Pro/1000 GT Desktop Adapter, 1 Port
GigE Card PCIe Intel Pro/1000 PT Dual Port Server Adapter
Gigabit-Ethernet Smart Switch GS110TP PoE, 8 Ports

Housings and Housing Accessories

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V
Pole Mount for Housing TransPac TPH 4000

Lens Accessories

Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Set of spare screws for Basler Lenses
Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount

Others

Tripod Mount ace
Camera Bracket: 360 / 90

Camera Quick Finder

Find Product
Basler Lenses

The new ace models:

News

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.