Basler ace cameras four in a row

ace Series

Especially small, low priced, high performance

Enjoy a new class of digital cameras that will help you to be even more successful and efficient at what you do. High quality and performance levels combined with a low starting list price of only €199 and a small 29 mm x 29 mm housing make Basler ace cameras one of the world's best-selling cameras with thousands of satisfied customers. It is available with several resolutions and speeds and with sensors from all leading manufacturers so that you can easily find the right ace camera model for your application.

Choose from the most popular and standard proven data interfaces in the vision market: With the ace Gigabit Ethernet models, you benefit from our GigE market leadership, easy multi-camera setups and 100-meter cable length. Camera Link is the interface for high image data transfer. And with USB 3.0 there is an interface technology which is easy to use and real-time capable.

The advantages of the Basler ace family include:
  • VGA to 14 MP
  • Up to 751 fps
  • Broad sensor portfolio: CMOS and CCD including NIR-enhanced versions
  • 29 mm x 29 mm footprint and same bottom mounting options for easy FireWire, USB 2.0, or analog camera replacement
  • One-cable solutions: Gigabit Ethernet with PoE, Camera Link with PoCL, USB 3.0
  • I/O flexibility with minimum delay and jitter time for applications requiring exact timing
  • Long list of special firmware features
  • Outstanding price/performance ratio
  • Highest stability and flexibility thanks to USB3 Vision, GigE Vision and Camera Link standards
Camera model Resolution
(H x V pixels)
Sensor Frame Rate Mono/Color Interface
acA1300-200uc 1280 x 1024 PYTHON 1300 203 fps Color USB 3.0
acA1300-200um 1280 x 1024 PYTHON 1300 203 fps Mono USB 3.0
acA1300-30uc 1294 x 964 ICX445 30 fps Color USB 3.0
acA1300-30um 1296 x 966 ICX445 30 fps Mono USB 3.0
acA1600-20uc 1626 x 1234 ICX274 20 fps Color USB 3.0
acA1600-20um 1626 x 1236 ICX274 20 fps Mono USB 3.0
acA1920-150uc 1920 x 1200 PYTHON 2000 150 fps Color USB 3.0
acA1920-150um 1920 x 1200 PYTHON 2000 150 fps Mono USB 3.0
acA1920-155uc 1920 x 1200 IMX174 164 fps Color USB 3.0
acA1920-155um 1920 x 1200 IMX174 164 fps Mono USB 3.0
acA1920-25uc 1920 x 1080 MT9P031 25 fps Color USB 3.0
acA1920-25um 1920 x 1080 MT9P031 25 fps Mono USB 3.0
acA1920-40uc 1920 x 1200 IMX249 41 fps Color USB 3.0
acA1920-40um 1920 x 1200 IMX249 41 fps Mono USB 3.0
acA2000-165uc 2040 x 1086 CMV2000 165 fps Color USB 3.0
acA2000-165um 2048 x 1088 CMV2000 165 fps Mono USB 3.0
acA2000-165umNIR 2048 x 1088 CMV2000 NIR-enhanced 165 fps Mono USB 3.0
acA2040-120uc 2048 x 1536 IMX252 120 fps Color USB 3.0
acA2040-120um 2048 x 1536 IMX252 120 fps Mono USB 3.0
acA2040-55uc 2048 x 1536 IMX265 55 fps Color USB 3.0
acA2040-55um 2048 x 1536 IMX265 55 fps Mono USB 3.0
acA2040-90uc 2040 x 2046 CMV4000 90 fps Color USB 3.0
acA2040-90um 2048 x 2048 CMV4000 90 fps Mono USB 3.0
acA2040-90umNIR 2048 x 2048 CMV4000 NIR-enhanced 90 fps Mono USB 3.0
acA2440-35uc 2448 x 2048 IMX264 35 fps Color USB 3.0
acA2440-35um 2448 x 2048 IMX264 35 fps Mono USB 3.0
acA2440-75uc 2448 x 2048 IMX250 75 fps Color USB 3.0
acA2440-75um 2448 x 2048 IMX250 75 fps Mono USB 3.0
acA2500-14uc 2590 x 1942 MT9P031 14 fps Color USB 3.0
acA2500-14um 2592 x 1944 MT9P031 14 fps Mono USB 3.0
acA2500-60uc 2590 x 2048 PYTHON 5000 60 fps Color USB 3.0
acA2500-60um 2590 x 2048 PYTHON 5000 60 fps Mono USB 3.0
acA3800-14uc 3840 x 2748 MT9J003 14 fps Color USB 3.0
acA3800-14um 3840 x 2748 MT9J003 14 fps Mono USB 3.0
acA4600-10uc 4608 x 3288 MT9F002 10 fps Color USB 3.0
acA640-120uc 658 x 492 ICX618 120 fps Color USB 3.0
acA640-120um 659 x 494 ICX618 120 fps Mono USB 3.0
acA640-750uc 640 x 480 PYTHON 300 751 fps Color USB 3.0
acA640-750um 640 x 480 PYTHON 300 751 fps Mono USB 3.0
acA640-90uc 658 x 492 ICX424 90 fps Color USB 3.0
acA640-90um 659 x 494 ICX424 90 fps Mono USB 3.0
acA800-510uc 800 x 600 PYTHON 500 511 fps Color USB 3.0
acA800-510um 800 x 600 PYTHON 500 511 fps Mono USB 3.0
Camera model Resolution
(H x V pixels)
Sensor Frame Rate Mono/Color Interface
acA1280-60gc 1280 x 1024 EV76C560 60 fps Color GigE
acA1280-60gm 1282 x 1026 EV76C560 60 fps Mono GigE
acA1300-22gc 1294 x 964 ICX445 22 fps Color GigE
acA1300-22gm 1296 x 966 ICX445 22 fps Mono GigE
acA1300-30gc 1294 x 964 ICX445 30 fps Color GigE
acA1300-30gm 1296 x 966 ICX445 30 fps Mono GigE
acA1300-60gc 1280 x 1024 EV76C560 60 fps Color GigE
acA1300-60gm 1282 x 1026 EV76C560 60 fps Mono GigE
acA1300-60gmNIR 1280 x 1024 EV76C661 60 fps Mono GigE
acA1300-75gc 1280 x 1024 PYTHON 1300 88 fps Color GigE
acA1300-75gm 1280 x 1024 PYTHON 1300 88 fps Mono GigE
acA1600-20gc 1624 x 1234 ICX274 20 fps Color GigE
acA1600-20gm 1626 x 1236 ICX274 20 fps Mono GigE
acA1600-60gc 1600 x 1200 EV76C570 60 fps Color GigE
acA1600-60gm 1602 x 1202 EV76C570 60 fps Mono GigE
acA1920-25gc 1920 x 1080 MT9P031 25 fps Color GigE
acA1920-25gm 1920 x 1080 MT9P031 25 fps Mono GigE
acA1920-40gc 1920 x 1200 IMX249 42 fps Color GigE
acA1920-40gm 1920 x 1200 IMX249 42 fps Mono GigE
acA1920-48gc 1920 x 1200 PYTHON 2000 50 fps Color GigE
acA1920-48gm 1920 x 1200 PYTHON 2000 50 fps Mono GigE
acA1920-50gc 1920 x 1200 IMX174 50 fps Color GigE
acA1920-50gm 1920 x 1200 IMX174 50 fps Mono GigE
acA2000-50gc 2046 x 1086 CMV2000 50 fps Color GigE
acA2000-50gm 2048 x 1088 CMV2000 50 fps Mono GigE
acA2000-50gmNIR 2048 x 1088 CMV2000 NIR-enhanced 50 fps Mono GigE
acA2040-25gc 2046 x 2046 CMV4000 25 fps Color GigE
acA2040-25gm 2048 x 2048 CMV4000 25 fps Mono GigE
acA2040-25gmNIR 2048 x 2048 CMV4000 NIR-enhanced 25 fps Mono GigE
acA2040-35gc 2048 x 1536 IMX265 36 fps Color GigE
acA2040-35gm 2048 x 1536 IMX265 36 fps Mono GigE
acA2440-20gc 2448 x 2048 IMX264 23 fps Color GigE
acA2440-20gm 2448 x 2048 IMX264 23 fps Mono GigE
acA2500-14gc 2590 x 1942 MT9P031 14 fps Color GigE
acA2500-14gm 2592 x 1944 MT9P031 14 fps Mono GigE
acA2500-20gc 2590 x 2048 PYTHON 5000 21 fps Color GigE
acA2500-20gm 2590 x 2048 PYTHON 5000 21 fps Mono GigE
acA3800-10gc 3856 x 2764 MT9J003 10 fps Color GigE
acA3800-10gm 3856 x 2764 MT9J003 10 fps Mono GigE
acA4600-7gc 4608 x 3288 MT9F002 7 fps Color GigE
acA640-120gc 658 x 492 ICX618 120 fps Color GigE
acA640-120gm 659 x 494 ICX618 120 fps Mono GigE
acA640-300gc 640 x 480 PYTHON 300 376 fps Color GigE
acA640-300gm 640 x 480 PYTHON 300 376 fps Mono GigE
acA640-90gc 658 x 492 ICX424 90 fps Color GigE
acA640-90gm 659 x 494 ICX424 90 fps Mono GigE
acA645-100gc 658 x 492 ICX414 100 fps Color GigE
acA645-100gm 659 x 494 ICX414 100 fps Mono GigE
acA750-30gc 748 x 576 ICX409 30 fps Color GigE
acA750-30gm 752 x 580 ICX409 30 fps Mono GigE
acA780-75gc 780 x 580 ICX415 75 fps Color GigE
acA780-75gm 782 x 582 ICX415 75 fps Mono GigE
acA800-200gc 800 x 600 PYTHON 500 240 fps Color GigE
acA800-200gm 800 x 600 PYTHON 500 240 fps Mono GigE

Datasheets

Manuals

Application Notes

Certificates

EMVA Data

White Papers

Success Stories

Marketing Notes

CAD / Technical Drawings

Current pylon OS X

Current pylon Windows

Current pylon Windows Redistributables

Current pylon Linux ARM

Current pylon Linux x86

Archive pylon Windows

Archive pylon Linux

Basler Binary Protocol Library (BBPL)

Frame Rate Calculator

Lenses

Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-1218-5M F1.8 f12mm
Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-2522-5M F2.2 f25mm
Lens Computar M0814-MP2 F1.4 f8mm 2/3"
Lens Computar M1214-MP2 F1.4 f12mm 2/3"
Lens Computar M1614-MP2 F1.4 f16mm 2/3"
Lens Computar M2514-MP2 F1.4 f25mm 2/3"
Lens Computar M3514-MP F1.4 f35mm 2/3"
Lens Computar M5018-MP2 F1.8 f50mm 2/3"
Lens Computar M7528-MP F2.8 f75mm 2/3"
Lens Ricoh FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Ricoh FL-CC0814A-2M F1.4 f8mm 2/3"
Lens Ricoh FL-CC1214A-2M F1.4 f12mm 2/3"
Lens Ricoh FL-CC1614-2M F1.4 f16mm 2/3"
Lens Ricoh FL-CC2514-2M F1.4 f25mm 2/3"
Lens Ricoh FL-CC3516-2M F1.6 f35mm 2/3"
Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"
Lens Edmund Optics CFFL F1.3 f8.5mm 2/3"
Lens Edmund Optics CFFL F1.8 f12mm 2/3"
Lens Edmund Optics CFFL F1.4 f16mm 2/3"
Lens Edmund Optics CFFL F1.4 f25mm 2/3"
Lens Edmund Optics CFFL F1.7 f35mm 2/3"
Lens Edmund Optics CFFL F2.0 f50mm 2/3"
Lens Kowa LM6HC F1.8 f6mm 1"
Lens Kowa LM8HC F1.4 f8mm 1"
Lens Kowa LM12HC F1.4 f12.5mm 1"
Lens Kowa LM16HC F1.4 f16mm 1"
Lens Kowa LM25HC F1.4 f25mm 1"
Lens Kowa LM35HC F1.4 f35mm 1"
Lens Kowa LM50HC F1.4 f50mm 1"
Lens Kowa LM75HC F1.8 f75mm 1"
Lens TS0814-MP F1.4 f8mm 1"
Lens TS1214-MP F1.4 f12.5mm 1"
Lens TS1614-MP F1.4 f16mm 1"
Lens TS2514-MP F1.4 f25mm 1"
Lens TS5014-MP F1.4 f50mm 1"

I/O Cables and/or Power Supply

Power-I/O Cable HRS 6p/open, twisted, 10 m
Opto-I/O Cable 6p/open, 10 m
GP-I/O Cable 6p/open, 10 m
Opto-GP-I/O Y-Cable 6p/open, 2 x 10 m
PoE Single Port Injector POE21U
Power-I/O PLC+ Cable 6p/open, 10 m
Power-I/O Cable PLC, HRS 6p/open, twisted, 10 m
Power-I/O Cable M5 4p/open, 10 m
Power-I/O Cable PLC, M5 4p/open, 10 m
Power Supply 12 V, HRS 6-pin
Power Supply 12V/2A, M5 4p
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Connector HRS 6 pin, female

Data Cables

Cable USB 3.0, Micro B screw lock/A, 3 m
Cable USB 3.0, Micro B screw lock/A, 5 m
Cable USB 3.0, Micro B screw lock/A, 8 m
Cable USB 3.0, MicroB 90 A1 sl / A, 1 m (angled downwards)
Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)
Cable USB 3.0, MicroB 90 A1 sl / A, 5 m (angled downwards)
Cable USB 3.0, Micro B sl / A, DrC, 5 m
Cable USB 3.0, Ext. A female / A male, 10 m
Cable USB 3.0, Ext. A female / A male, 20 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 20 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 25 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 10 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 20 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 30 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 50 m
Cable PoCL Camera Link SDR/MDR Full, 3 m
Cable PoCL Camera Link SDR/MDR Full, 5 m
Cable PoCL Camera Link SDR/MDR Full, 10 m
Cable PoCL Camera Link SDR/SDR Full, 3 m
Cable PoCL Camera Link SDR/SDR Full, 5 m
Cable PoCL Camera Link SDR/SDR Full, 10 m

Cards, Hubs, Switches

USB 3.0 Card PCIe, Renesas, 1 HC, x1, 2 Ports
USB 3.0 Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports
USB 3.0 Card PCIe, Renesas, 2HC, x4, 2 Ports
USB 3.0 Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports
USB 3.0 Card PCIe, Fresco FL1100, 4HC, x4, 4Ports
USB 3.0 Hub, 4 Ports side by side
Power Supply 40 W for USB 3.0 Hub, 4 Ports
GigE Card PCIe AdLink GIE62+ with PoE, 2 Ports
GigE Card PCIe AdLink GIE64+ with PoE, 4 Ports
GigE Card PCIe Intel Ethernet Server Adapter I210-T1, 1 Port
GigE Card PCI Intel Pro/1000 GT Desktop Adapter, 1 Port
GigE Card PCIe Intel Pro/1000 PT Dual Port Server Adapter
GigE Card PCIe Intel Pro/1000 PT Quad Port Server Adapter
Framegrabber National Instruments PCIe-1433
Gigabit-Ethernet Smart Switch GS110TP PoE, 8 Ports
Gigabit-Ethernet Switch GS105, 5 Ports
Gigabit-Ethernet Switch GS108, 8 Ports
Gigabit-Ethernet Switch GS116, 16 Ports
Gigabit-Ethernet Switch Din Rail G308, 8 Ports

Housings and Housing Accessories

Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 24 V
Pole Mount for Housing TransPac TPH 4000

Lens Accessories

Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Set of spare screws for Basler Lenses
Spacer ring 0.1 mm, C-mount
Spacer ring 0.2 mm, C-mount
Spacer ring 0.25 mm, C-mount, brass
Spacer ring 0.5 mm, C-mount
Spacer ring 1 mm, C-mount

Others

Tripod Mount ace
Camera Bracket: 360 / 90
pylon Driver Package
At the "Downloads"-Tab you can download the Basler pylon Camera Software Suite for free. The pylon Software Suite operates with all of our GigE, IEEE 1394 and USB 3.0 cameras and most of our Camera Link cameras. It offers reliable and flexible image data exchange between your Basler cameras and the PC, at a low CPU load. Please find more information on pylon on
http://www.baslerweb.com/pylon
Third Party
We list several manufacturers offering compatible products such as software or frame grabbers under the following link.
http://www.baslerweb.com/thirdparty

Camera Quick Finder

Find Product

The new ace models:

News

Accessories