Microscopy ace 2.3 MP

Basler Microscopy Cameras

Basler Microscopy Cameras Microscopy ace 2.3 MP PowerPack – Microscopy

The Basler Microscopy ace 2.3 MP camera with Sony PREGIUS CMOS sensor delivers 82 fps at 2.3 MP resolution.

The Basler Microscopy Cameras are the centerpiece of Basler’s PowerPack for Microscopy which delivers all the necessary components for a straightforward setup and easy installation. These cameras cannot be ordered separately from the PowerPack.

Resolution 2.3 MP
(H x V pixels)
1920 px x 1200 px
Pixel Size horizontal/vertical 5.86 µm x 5.86 µm
Frame Rate 82 fps
Mono/Color Color
Interface USB 3.0
Exposure Control
  • automatic
  • manual
Housing box
Dark Noise (typical) 6.83 e¯
Dynamic Range (typical) 73 dB
Gain Manual
Microscope Camera Adapter
  • 1.20 ×
  • 1.00 ×
Operating System
  • Windows 7 - 32 bit and 64 bit
  • Windows 8.1 - 32 bit and 64 bit
  • Windows 10 - 32 bit and 64 bit
Sensor Size (optical) 1/1.2 inch
Housing Size (L x W x H) in mm 29.3 x 29.0 x 29.0
Housing Temperature 0 °C - 50 °C
Lens Mount
  • C-mount
Power Consumption (typical) 3.7 W
Weight (typical) 80 g
  • CE
  • RoHS
  • GenICam
  • UL
  • FCC
  • USB3 Vision
Sensor Sony PREGIUS
Shutter global shutter
Sensor Type CMOS
Order Number 107223
Basler Microscopy Software Included in Your PowerPack
Included in your Basler PowerPack for Microscopy is the Basler Microscopy Software for camera control, image acquisition, processing and analysis. Camera and software are well-matched to ensure reliable performance. The easy installation as well as the intuitive user interface together with a comprehensive help tool for all features and functions makes your Basler PowerPack for Microscopy an ideal solution for monitoring, documentation and archiving in educational and routine research and industrial settings. Benefit from advanced professional software features, such as calibration, measurement, annotation and archiving. Hue, saturation, brightness, contrast, gamma and gain controls provide advanced image enhancement and color adjustment options, to achieve exceptional color reproduction. The software can be easily customized to best fit your workflow.

Camera Quick Finder

Find Product

Basler PowerPack for Microscopy

Your tailored all-round camera package for microscopy!
Discover it now

Basler at analytica 2016


White Paper - Microscopy

How can I find the right digital camera for my microscopy application?

Brochure - Medical & Life Sciences

Here you can find Basler's brochure for Medical & Life Sciences.
Please activate cookies in order to download files without having to fill in your data again the next time you visit.