Lens Evetar N118B05518W F1.8 f5.5mm 1/1.8"

Evetar S-mount lens with a fixed focal length of 5.5 mm and fixed iris of F1.8. With IR-cut filter.

It is a 1/1.8" lens with low distortion suitable for color cameras.

Order Number: 2000036387
Accessory Type: Lenses
Lens Manufacturer: Evetar
Mount: S
Max. Image Circle: 1/1.8"
Focal Length: 5.5 mm
Iris Range: F1.8
Iris: fixed iris
Min. Object Distance: 200 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.