Lens Evetar M12B5025WM12 F2.5 f50mm 1/2"

Evetar S-mount lens with a fixed focal length of 50 mm and fixed iris of F2.5. With IR-cut filter.

It is a 1/2" lens suitable for color cameras. It is also recommended for Basler dart & pulse cameras with 1/1.8" e2v sensors.

Order Number: 2000036381
Accessory Type: Lenses
Lens Manufacturer: Evetar
Mount: S
Max. Image Circle: 1/2"
Focal Length: 50 mm
Iris Range: F2.5
Iris: fixed iris
Min. Object Distance: 500 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.