Lens Evetar M12B3525IRM12 F2.5 f35mm 1/2"

Evetar S-mount lens with a fixed focal length of 35 mm and fixed iris of F2.5. Without IR-cut filter.

It is a 1/2" lens suitable for monochrome cameras. It is also recommended for Basler dart & pulse cameras with 1/1.8" e2v sensors.

Order Number: 2000036378
Accessory Type: Lenses
Lens Manufacturer: Evetar
Mount: S
Max. Image Circle: 1/2"
Focal Length: 35 mm
Iris Range: F2.5
Iris: fixed iris
Min. Object Distance: 400 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.