Lens TS0814-MP F1.4 f8mm 1"

1 inch C-mount lens with a fixel focal length of 8mm and F-stop settings from F1.4-F16.

The price effective C-mount lens with it’s minimum object distance of 0.1m are ideally suited for your machine vision applications. Because of the maximum image circle of 1” the lens series fits perfectly ace cameras with PYTHON 5000 sensors from ON Semiconductor and CMOSIS CMV4000 sensors.

Available: now
Order Number: 2200000098
Accessory Type: Lenses
Lens Manufacturer: Other
Mount: C
Max. Image Circle: 1"
Focal Length: 8 mm
Iris Range: F1.4 - F16
Iris: manual iris
Min. Object Distance: 100 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.