Lens Ricoh FL-CC5028-2M F2.8 f50mm 2/3"

Ricoh C-mount lens with a fixed focal length of 50 mm and an iris range of F2.4 - F22.

This well-balanced 2/3" lens is a good fit for standard machine vision applications. 
In combination with sensors CMV 2000, IMX 249 and IMX 174 increased vignetting can occur depending on the characteristics of the application.
Former Pentax designation: C35001KP - C5028-M (KP)

Order Number: 2000024599
Accessory Type: Lenses
Lens Manufacturer: Ricoh
Mount: C
Max. Image Circle: 2/3"
Focal Length: 50 mm
Iris Range: F2.8
Iris: manual iris
Min. Object Distance: 900 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.