Lens Evetar M13B03618W F1.8 f3.6mm 1/3"

Evetar S-mount lens with a fixed focal length of 3.6 mm and fixed iris of F1.8. With IR-cut filter.

It is a 1/3" lens suitable for color cameras.

Order Number: 2000035615
Accessory Type: Lenses
Lens Manufacturer: Evetar
Mount: S
Max. Image Circle: 1/3"
Focal Length: 3.6 mm
Iris Range: F1.8
Iris: fixed iris
Min. Object Distance: 200 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment