Lens Edmund Optics CFFL F1.4 f16mm 2/3"

Edmund Optics C-mount lens with a fixed focal length of 16 mm and an iris range of F1.4 - F16.

This high-end 2/3" lens is suitable for demanding machine vision applications with short working distances.

In combination with sensors CMV 2000, IMX 249 and IMX 174 increased vignetting can occur depending on the characteristics of the application.

Order Number: 2000035067
Accessory Type: Lenses
Lens Manufacturer: Edmund Optics
Mount: C
Max. Image Circle: 2/3"
Focal Length: 16 mm
Iris Range: F1.4 - F16
Iris: manual iris
Min. Object Distance: 100 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.