Lens Computar M1614-MP2 F1.4 f16mm 2/3"

Computar C-mount lens with a fixed focal length of 16 mm and an iris range of F1.4 - F16.

This 2/3" lens is suitable for less sophisticated applications with long working distances (> 50 cm).

In combination with sensors CMV 2000, IMX 249 and IMX 174 increased vignetting can occur depending on the characteristics of the application.

Order Number: 2000034699
Accessory Type: Lenses
Lens Manufacturer: Computar
Mount: C
Max. Image Circle: 2/3"
Focal Length: 16 mm
Iris Range: F1.4 - F16
Iris: manual iris
Min. Object Distance: 300 mm

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment