Fujinon Lens (YV10x5HR4A-SA2L)

 MegaPixel Lens, 5-50mm, 1/3", F1.6, DC-Iris, IR-Corrected, CS-Mount

Cable Length: 23 cm

Order Number: 2000030836
Accessory Type: Lenses
Lens Manufacturer: Fujinon
Mount: CS
Max. Image Circle: 1/3"
Focal Length: 5 - 50 mm
Iris Range: F1.6
Iris: DC-Iris

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

Please activate cookies in order to download files without having to fill in your data again the next time you visit.