Power Supply 24V/40W, Hirose 12pin

The 24V power supply is used for voltage supply to the Basler ToF camera.

The cable connecting to the camera is 1.5 meter long and comes with a Hirose 12-pin (HR 10A-10P-12S) plug.

Order Number: 2000036175
Accessory Type: IOs / Power
Cable Length: 1.50 m
Plug Type: Hirose 12-pin (HR 10A-10P-12S)
Power Requirements: 100-240 VAC
Power Consumption (typical): 40W

Lens Selector

Enter your criteria and find the right lenses that suit your needs.
Lens Selector

Camera Quick Finder

Find Product

Basler Original Equipment

 
Please activate cookies in order to download files without having to fill in your data again the next time you visit.